• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

M.1053-P - Offset tubular handles -Movable handle shanks technopolymer and aluminium

M.1053-P - Offset tubular handles -Movable handle shanks technopolymer and aluminium
  • Volume Discount
Offset tubular handle with movable handle shanks, glass-fibre reinforced polyamide based technopolymer pass-through handle shanks and polyamide based technopolymer ECS.T closing caps in grey, black and white colour.
Aluminium tube with epoxy resin coating in metalflake graphite colour, or natural anodised aluminium, with coating in white colour similar to RAL 9002 for CLEAN version.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151481
151483
151485
151487
151489
151491
36901
36903
36905
36911
36913
36915
36921
36923
36925
36931
36933
36935
36941
36943
36945
36951
36953
36955
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
fmax. force 3 force 4 force 5 force 6 l1 max. Wheel base High performing lines Sub execution Description

34.56 €

1 Available 4 Days 3242952500400018503400268250÷295CleanM.1053-P-CLEANM.1053 P/30-295-CLEAN

35.86 €

1 Available 4 Days 3743452000330016503150318300÷345CleanM.1053-P-CLEANM.1053 P/30-345-CLEAN

37.16 €

1 Available 4 Days 4243951900300014502600368350÷450CleanM.1053-P-CLEANM.1053 P/30-395-CLEAN

39.91 €

1 Available 4 Days 5244951500190013002000468450÷495CleanM.1053-P-CLEANM.1053 P/30-495-CLEAN

43.34 €

1 Available 4 Days 6245951200180011001900568550÷595CleanM.1053-P-CLEANM.1053 P/30-595-CLEAN

46.16 €

1 Available 4 Days 7246951100150010001600668650÷695CleanM.1053-P-CLEANM.1053 P/30-695-CLEAN

32.01 €

1 Available 4 Days 3242952500400018503400268250÷295-M.1053-P-EPM.1053 P/30-295-EP

31.88 €

1 Available 4 Days 3242952500400018503400268250÷295-M.1053-P-AN-BKM.1053 P/30-295-AN-BK

33.40 €

1 Available 4 Days 3242952500400018503400268250÷295-M.1053-P-AN-GRM.1053 P/30-295-AN-GR

33.22 €

1 Available 4 Days 3743452000330016503150318300÷345-M.1053-P-EPM.1053 P/30-345-EP

33.13 €

1 Available 4 Days 3743452000330016503150318300÷345-M.1053-P-AN-BKM.1053 P/30-345-AN-BK

34.61 €

1 Available 4 Days 3743452000330016503150318300÷345-M.1053-P-AN-GRM.1053 P/30-345-AN-GR

34.39 €

1 Available 4 Days 4243951900300014502600368350÷450-M.1053-P-EPM.1053 P/30-395-EP

34.32 €

1 Available 4 Days 4243951900300014502600368350÷450-M.1053-P-AN-BKM.1053 P/30-395-AN-BK

35.75 €

1 Available 4 Days 4243951900300014502600368350÷450-M.1053-P-AN-GRM.1053 P/30-395-AN-GR

36.94 €

1 Available 4 Days 5244951500190013002000468450÷495-M.1053-P-EPM.1053 P/30-495-EP

36.98 €

1 Available 4 Days 5244951500190013002000468450÷495-M.1053-P-AN-BKM.1053 P/30-495-AN-BK

38.46 €

1 Available 4 Days 5244951500190013002000468450÷495-M.1053-P-AN-GRM.1053 P/30-495-AN-GR

40.15 €

1 Available 4 Days 6245951200180011001900568550÷595-M.1053-P-EPM.1053 P/30-595-EP

40.28 €

1 Available 4 Days 6245951200180011001900568550÷595-M.1053-P-AN-BKM.1053 P/30-595-AN-BK

41.76 €

1 Available 4 Days 6245951200180011001900568550÷595-M.1053-P-AN-GRM.1053 P/30-595-AN-GR

42.75 €

1 Available 4 Days 7246951100150010001600668650÷695-M.1053-P-EPM.1053 P/30-695-EP

42.97 €

1 Available 4 Days 7246951100150010001600668650÷695-M.1053-P-AN-BKM.1053 P/30-695-AN-BK

44.42 €

1 Available 4 Days 7246951100150010001600668650÷695-M.1053-P-AN-GRM.1053 P/30-695-AN-GR

Loading...

  1. 1

Basic information

Material Aluminum h(mm) 68.5 D/l(mm) 42
h1(mm) 50 d 8.5 d2 30
f1 37.5 h2 17.5 l2 75
l3 56 l4 27 Type of assembly Pass-through holes

Tech Support