M.443 - Bridge handles -Technopolymer

M.443 - Bridge handles -Technopolymer
  • Promotional pricing
  • Volume Discount
Glass-fibre reinforced polyamide based or polypropylene based technopolymer bridge handle
The polyamide version can be supplied in the standard colours of black, orange, grey, red and green, while the polypropylene version is black.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M.443 / Bridge Handles, Technopolymer

Standard Executions

- M.443-CH: glass-fibre reinforced polyamide based (PA) technopolymer, black, orange, grey, red and green colours, matte finish. Pass-through holes for cylindrical-head screws with hexagon socket.
- M.443-N-CH: glass-fibre reinforced polypropylene based (PP) technopolymer, black colour. Pass-through holes for cylindrical- head screws with hexagon socket.
- M.443-SH: glass-fibre reinforced polyamide based (PA) technopolymer, black colour. Pass-through holes for countersunk head screws.
- M.443-EH: glass-fibre reinforced polyamide based (PA) technopolymer, black colour. Pass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.

Technical Data

Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Specifications

M.443-CH

CodeCodeCodeCodeCodeDescriptionLfdd1hh1h2Bll1F1
[N]
F2
[N]
L1
[J]
L2
[J]
Weight
C9C2C31C6C17
3700137002370043700537006M.443/110-CH-*10993.5±0.56.510.538713621743500250015826
37111----M.443/140-6-CH-*137117±16.510.5417157269345002500201344
3710137102371043710537106M.443/140-8-CH-*137117±18.513.5418.5157269345002500201342
37145----M.443/145-CH-*142120÷122±18.513.5418.51572610037002500251444
3715137152371543715537156M.443/150-CH-*150132±18.513.5458.51672710835002500271447
371833718437185-37182M.443/170-CH-*160140±18.513.5468.51672711334002600272050
371913719237193-37194M.443/180-CH-*172149÷152±18.513.5478.51772712530002700272053
372413724237244-37245M.443/190-CH-*179160±18.513.5508.5177.52813233002700292060
3720137202372043720537206M.443/200-CH-*196179±18.513.5508.5177.52815128002700332070
372513725237254-37255M.443/260-CH-*260235±110.516.55410.5208.530201320035004034118

M.443-N-CH

CodeDescriptionLfdd1hh1h2Bll1F1F2L1L2Weight
[N][N][J][J]
37031M.443/110 N-CH10993.5±0.56.510.53871362174170013008321
37132M.443/140 6-N-CH137117±16.510.541715726932000150010436
37131M.443/140 8-N-CH137117±18.513.5418.515726932000150010434
37143M.443/145-6-N-CH142120÷122±16.513.5418.5157261001600150012537
37144M.443/145 N-CH142120÷122±18.513.5418.5157261001600150012536
37181M.443/150 N-CH150132±18.513.5458.5167271082000130012540
37186M.443/170 N-CH160140±18.513.5468.5167271131800130013644
37196M.443/180 N-CH172149÷152±18.513.5478.5177271251800130014746
37246M.443/190 N-CH179160±18.513.5508.5177.5281321800130015754
37231M.443/200 N-CH196179±18.513.5508.5177.5281511800130016862
37281M.443/260 N-CH260235±110.516.55410.5208.53020117001700171192

M.443-SH

CodeDescriptionLfdd1hh2Bll1F1F2L1L2Weight
[N][N][J][J]
37036M.443/110-SH10993.5±0.55.5103813621743500250016624
37136M.443/140-SH137117±16.5124115726934500250017744
37146M.443/145-SH142122±16.512411572610037002500251445
37187M.443/170-SH160140±16.512461672711334002600272064
37199M.443/180-SH172150±16.512471772712530002600271554
37247M.443/190-SH179160±16.512501772813233002700292070
37236M.443/200-SH196179±16.51250177.52815135002700221572

M.443-EH

CodeDescriptionLfdshh1h2Bll1F1F2L1L2Weight
[N][N][J][J]
37037M.443/110-EH-510993.5±0.55.5838613621743500250015827
37137M.443/140-EH-6137117±16.510416157269345002500201344
37138M.443/140-EH-8137117±18.513418.5157269345002500201342
37141M.443/145-EH-6142122±16.510416.51572610037002500251445
37189M.443/170-EH-6160140±16.510466.51672711334002600272051
37198M.443/180-EH-6172150±16.510476.51772712530002600271554
37249M.443/190-EH-6179160±16.510506.51772813233002700292057
Part Number
37001
37002
37004
37005
37031
37036
37037
37101
37102
37104
37105
37111
37131
37132
37136
37137
37138
37141
37143
37144
37145
37146
37151
37152
37154
37155
37181
37183
37184
37185
37186
37187
37189
37191
37192
37193
37196
37198
37199
37201
37202
37204
37205
37231
37236
37241
37242
37244
37246
37247
37249
37251
37252
37254
37281
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
h
(mm)
D/l
(mm)
L
(mm)
h1
(mm)
b B Color finish accessory code d d1 force 1 force 2 h2 Hole l1 s Wheel base work 1 work 2 Type of assembly Sub execution Description Weight

2.42 €

1 Available Same day

Stock

93.5±0.538211097-6C96.510.53500250013674-93158Pass-through holesM.443-CHM.443/110-CH-C9-

2.20 €

10 4 Days 93.5±0.538211097-6C26.510.53500250013674-93158Pass-through holesM.443-CHM.443/110-CH-C2-

2.20 €

10 4 Days 93.5±0.538211097-6C316.510.53500250013674-93158Pass-through holesM.443-CHM.443/110-CH-C31-

2.42 €

1 Available Same day

Stock

93.5±0.638211097-7C66.610.63500250013674-93158Pass-through holesM.443-CHM.443/110-CH-C6-

2.11 €

1 Available Same day

Stock

93.5±0.538211097-6-6.510.51700130013674-9383Pass-through holesM.443-N-CHM.443/110 N-CH-

2.26 €

1 Available Same day

Stock

93.5±0.53821109--6-5.5103500250013574-93166Pass-through holesM.443-SHM.443/110-SH-

2.26 €

1 Available Same day

Stock

93.5±0.538211096-6-5.5-3500250013674893158Pass-through holesM.443-EHM.443/110-EH-5-

2.77 €

1 Available Same day

Stock

117±141261378.5-7C98.513.54500250015893-1172013Pass-through holesM.443-CHM.443/140-8-CH-C9-

2.52 €

10 4 Days 117±141261378.5-7C28.513.54500250015893-1172013Pass-through holesM.443-CHM.443/140-8-CH-C2-

2.77 €

1.33 €

1 Available Same day

Stock

117±141261378.5-7C318.513.54500250015893-1172013Pass-through holesM.443-CHM.443/140-8-CH-C31-

2.77 €

1.33 €

1 Available Same day

Stock

117±141261378.5-7C68.513.54500250015893-1172013Pass-through holesM.443-CHM.443/140-8-CH-C6-

2.77 €

1 Available Same day

Stock

117±141261377-7C96.510.54500250015693-1172013Pass-through holesM.443-CHM.443/140-6-CH-C9-

1.96 €

10 Available 4 Days 117±141261378.5-7-8.513.52000150015893-117104Pass-through holesM.443-N-CHM.443/140 8-N-CH-

1.96 €

1 Available Same day

Stock

117±141261377-7-6.510.52000150015693-117104Pass-through holesM.443-N-CHM.443/140 6-N-CH-

2.51 €

10 Available 4 Days 117±14126137--7-6.5124500250015693-117177Pass-through holesM.443-SHM.443/140-SH-

2.28 €

10 4 Days 117±141261376-7-6.5-4500250015693101172013Pass-through holesM.443-EHM.443/140-EH-6-

2.28 €

10 4 Days 117±141261378.57--8.5-4500250015893131172013AF Pass-through holesM.443-EHM.443/140-EH-842

3.30 €

10 Available 5 Days 122±141261426.5-7-6.5-37002500156100101222514Pass-through holesM.443-EHM.443/145-EH-6-

2.53 €

10 Available 4 Days 120÷122±141261428.5-7-6.513.516001500156100-120125Pass-through holesM.443-N-CHM.443/145-6-N-CH-

2.53 €

10 Available 5 Days 120÷122±141261428.5-7-8.513.516001500158100-120125Pass-through holesM.443-N-CHM.443/145 N-CH-

3.43 €

1 Available Same day

Stock

120÷122±141261428.5-7C98.513.537002500158100-1202514Pass-through holesM.443-CHM.443/145-CH-C9-

3.30 €

10 Available 4 Days 122±14126142--7-6.51237002500156100-1222514Pass-through holesM.443-SHM.443/145-SH-

3.94 €

1 Available Same day

Stock

132±145271508.5-7C98.513.535002500168108-1322714Pass-through holesM.443-CHM.443/150-CH-C9-

3.94 €

1.89 €

1 Available Same day

Stock

132±145271508.5-7C28.513.535002500168108-1322714Pass-through holesM.443-CHM.443/150-CH-C2-

3.94 €

1.89 €

1 Available Same day

Stock

132±145271508.5-7C318.513.535002500168108-1322714Pass-through holesM.443-CHM.443/150-CH-C31-

3.58 €

10 4 Days 132±246271508.6-8C68.613.635002500178108-1322714Pass-through holesM.443-CHM.443/150-CH-C6-

3.30 €

1.58 €

1 Available Same day

Stock

132±145271508.5-7-8.513.520001300168108-132125Pass-through holesM.443-N-CHM.443/150 N-CH-

4.13 €

1 Available Same day

Stock

140±146271608.5-7C98.513.534002600168113-1402720Pass-through holesM.443-CHM.443/170-CH-C9-

4.14 €

1.99 €

1 Available Same day

Stock

140±146271608.5-7C28.513.534002600168113-1402720Pass-through holesM.443-CHM.443/170-CH-C2-

4.14 €

1.99 €

1 Available Same day

Stock

140±146271608.5-7C318.513.534002600168113-1402720Pass-through holesM.443-CHM.443/170-CH-C31-

3.54 €

1.70 €

1 Available Same day

Stock

140±146271608.5-7-8.513.518001300168113-140136Pass-through holesM.443-N-CHM.443/170 N-CH-

4.13 €

1.98 €

1 Available Same day

Stock

140±14627160--7-6.51234002600166113-1402720Pass-through holesM.443-SHM.443/170-SH-

3.76 €

10 4 Days 140±146271606.5-7-6.5-34002600166113101402720Pass-through holesM.443-EHM.443/170-EH-6-

3.82 €

10 4 Days 149÷152±147271728.5-7C98.513.530002700178125-1502720Pass-through holesM.443-CHM.443/180-CH-C9-

3.82 €

10 4 Days 149÷152±147271728.5-7C28.513.530002700178125-1502720Pass-through holesM.443-CHM.443/180-CH-C2-

3.82 €

10 4 Days 149÷152±147271728.5-7C318.513.530002700178125-1502720Pass-through holesM.443-CHM.443/180-CH-C31-

3.61 €

1.73 €

1 Available Same day

Stock

149÷152±147271728.5-7-8.513.518001300178125-150147Pass-through holesM.443-N-CHM.443/180 N-CH-

4.18 €

10 Available 5 Days 150±147271726.5-7-6.5-30002600176125101502715Pass-through holesM.443-EHM.443/180-EH-6-

4.18 €

2.01 €

1 Available Same day

Stock

150±14727172--7-6.51230002600176125-1502715Pass-through holesM.443-SHM.443/180-SH-

4.32 €

10 4 Days 179±150281968.5-7.5C98.513.528002700178151-1803320Pass-through holesM.443-CHM.443/200-CH-C9-

4.75 €

2.28 €

1 Available Same day

Stock

179±150281968.5-7.5C28.513.528002700178151-1803320Pass-through holesM.443-CHM.443/200-CH-C2-

4.75 €

2.28 €

1 Available Same day

Stock

179±150281968.5-7.5C318.513.528002700178151-1803320Pass-through holesM.443-CHM.443/200-CH-C31-

4.75 €

10 Available 4 Days 179±150281968.5-7.5C68.513.528002700178151-1803320Pass-through holesM.443-CHM.443/200-CH-C6-

3.98 €

1.91 €

1 Available Same day

Stock

179±150281968.5-7.5-8.513.518001300178151-180168Pass-through holesM.443-N-CHM.443/200 N-CH-

4.53 €

10 Available 4 Days 179±15028196--7.5-6.51235002700176151-1792215Pass-through holesM.443-SHM.443/200-SH-

4.49 €

1 Available Same day

Stock

160±150281798.5-7.5C98.513.533002700178132-1602920Pass-through holesM.443-CHM.443/190-CH-C9-

4.49 €

10 Available 5 Days 160±150281798.5-7.5C28.513.533002700178132-1602920Pass-through holesM.443-CHM.443/190-CH-C2-

4.49 €

2.16 €

1 Available Same day

Stock

160±150281798.5-7.5C318.513.533002700178132-1602920Pass-through holesM.443-CHM.443/190-CH-C31-

3.80 €

1.82 €

1 Available Same day

Stock

160±150281798.5-7.5-8.513.518001300178132-160157Pass-through holesM.443-N-CHM.443/190 N-CH-

4.49 €

2.16 €

1 Available Same day

Stock

160±15028179--7-6.51233002700176132-1602920Pass-through holesM.443-SHM.443/190-SH-

4.49 €

1 Available Same day

Stock

160±150281796.5-7-6.5-33002700176132101602920Pass-through holesM.443-EHM.443/190-EH-6-

10.36 €

10 Available 4 Days 235±1543026010.5-8.5C910.516.5320035002010201-2354034Pass-through holesM.443-CHM.443/260-CH-C9-

10.36 €

4.97 €

1 Available Same day

Stock

235±1543026010.5-8.5C210.516.5320035002010201-2354034Pass-through holesM.443-CHM.443/260-CH-C2-

9.42 €

10 4 Days 235±1543026010.5-8.5C3110.516.5320035002010201-2354034Pass-through holesM.443-CHM.443/260-CH-C31-

8.14 €

3.91 €

1 Available Same day

Stock

235±1543026010.5-8.5-10.516.5170017002010201-2351711Pass-through holesM.443-N-CHM.443/260 N-CH-

Loading...

  1. 1

Basic information

Material Technopolymer High performing lines Profile systems

Tech Support