Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
134316 |
134321 |
134326 |
134341 |
134346 |
134381 |
134391 |
134396 |
134416 |
134421 |
134426 |
134431 |
134436 |
134441 |
134451 |
134456 |
134471 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | d1 | Diameter | h | l2 | Torque 1 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.02 € | 1 | Available |
Same day
Stock | 6 | - | 44 | 24 | 17 | 45 | 14 | 10 | 18 | Blind hole | MBT-B-SOFT | MBT.45 B-6-SOFT | |
5.02 € | 1 | Available |
Same day
Stock | M6 | - | 44 | 24 | 17 | 45 | 12 | 10 | 15 | Blind hole | MBT-B-SOFT | MBT.45 B-M6-SOFT | |
4.80 € | 1 | Available |
Same day
Stock | M8 | - | 44 | 24 | 17 | 45 | 13 | 10 | 18 | Blind hole | MBT-B-SOFT | MBT.45 B-M8-SOFT | |
4.49 € | 1 | Available |
Same day
Stock | M6 | 10 | 44 | 24 | 17 | 45 | - | 10 | 13 | Threaded screw | MBT-p-SOFT | MBT.45 p-M6x10-SOFT | |
4.49 € | 1 | Available |
Same day
Stock | M6 | 20 | 44 | 24 | 17 | 45 | - | 10 | 13 | Threaded screw | MBT-p-SOFT | MBT.45 p-M6x20-SOFT | |
4.75 € | 1 | Available |
Same day
Stock | M8 | 16 | 44 | 24 | 17 | 45 | - | 10 | 16 | Threaded screw | MBT-p-SOFT | MBT.45 p-M8x16-SOFT | |
4.75 € | 1 | Available |
Same day
Stock | M8 | 30 | 44 | 24 | 17 | 45 | - | 10 | 16 | Threaded screw | MBT-p-SOFT | MBT.45 p-M8x30-SOFT | |
4.95 € | 1 | Available |
Same day
Stock | M8 | 50 | 44 | 24 | 17 | 45 | - | 10 | 16 | Threaded screw | MBT-p-SOFT | MBT.45 p-M8x50-SOFT | |
5.68 € | 1 | Available |
Same day
Stock | 8 | - | 54 | 30 | 20 | 45 | 20 | 12.5 | 30 | Blind hole | MBT-B-SOFT | MBT.55 B-8-SOFT | |
5.68 € | 1 | Available |
Same day
Stock | M8 | - | 54 | 30 | 20 | 45 | 20 | 12.5 | 30 | Blind hole | MBT-B-SOFT | MBT.55 B-M8-SOFT | |
5.81 € | 1 | Available |
Same day
Stock | M10 | - | 54 | 30 | 20 | 45 | 18 | 12.5 | 32 | Blind hole | MBT-B-SOFT | MBT.55 B-M10-SOFT | |
5.24 € | 1 | Available |
Same day
Stock | M8 | 16 | 54 | 30 | 20 | 55 | - | 12.5 | 25 | Threaded screw | MBT-p-SOFT | MBT.55 p-M8x16-SOFT | |
5.26 € | 1 | Available |
Same day
Stock | M8 | 30 | 54 | 30 | 20 | 55 | - | 12.5 | 25 | Threaded screw | MBT-p-SOFT | MBT.55 p-M8x30-SOFT | |
5.28 € | 1 | Available |
Same day
Stock | M8 | 50 | 54 | 30 | 20 | 55 | - | 12.5 | 25 | Threaded screw | MBT-p-SOFT | MBT.55 p-M8x50-SOFT | |
5.79 € | 1 | Available |
Same day
Stock | M10 | 20 | 54 | 30 | 20 | 55 | - | 12.5 | 27 | Threaded screw | MBT-p-SOFT | MBT.55 p-M10x20-SOFT | |
5.79 € | 1 | Available |
Same day
Stock | M10 | 30 | 54 | 30 | 20 | 55 | - | 12.5 | 27 | Threaded screw | MBT-p-SOFT | MBT.55 p-M10x30-SOFT | |
5.96 € | 1 | Available |
Same day
Stock | M10 | 50 | 54 | 30 | 20 | 55 | - | 12.5 | 27 | Threaded screw | MBT-p-SOFT | MBT.55 p-M10x50-SOFT |
Loading...
Material | Technopolymer | High performing lines | Soft |
---|
Configure
Stock
Basic Attributes
d
l(mm)
D(φ)
L(mm)
d1
Diameter
h
l2
Torque 1
Type of assembly
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes