MMT. - Handles for heat insulation -Steel and technopolymer

MMT. - Handles for heat insulation -Steel and technopolymer
  • Volume Discount
Handle for thermal insulation with round-section steel bar, finely ground and matte chrome surface and thermal insulation element in glass fibre reinforced polyamide-based technopolymer.
The internal aeration canals of the technopolymer heat insulation element minimize the heat transfer.
Its particular shape offers a comfortable grip and puts the operator's fingers away from the heat source.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41051
41061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
h
(mm)
L
(mm)
h3 l1 Wheel base Description

32.01 €

1 Available 4 Days 120±0.5531302894120MMT.130 M5

37.80 €

1 Available Same day

Stock

180±0.55619029.5140180MMT.190 M5

Loading...

  1. 1

Basic information

Material Steel D/l(mm) 16 h1(mm) 43
B 10 d M5 d1 18
h2 8 Hole M5 p 13
Type of assembly Blind holes

Tech Support