MPR - Folding handles with recessed tray -with return spring technopolymer

MPR - Folding handles with recessed tray -with return spring technopolymer
  • Volume Discount
Folding handle with recessed tray, return spring in glass fibre reinforced polyamide-based technopolymer, black colour RAL 9005 or grey colour RAL 7040 or white colour similar to RAL 9002 for the CLEAN version.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151061
43851
43851-C33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
High performing lines Description

21.30 €

1 Available 5 Days CleanMPR.141-CLEAN

20.35 €

1 Available 5 Days -MPR.141

20.35 €

1 Available 4 Days -MPR.141-C33

Loading...

  1. 1

Basic information

Material Technopolymer L(mm) 96 h1(mm) 16
B 141 b1 90 d 4.2
f1 118 force 1 1650 force 2 2400
force 5 118 H 19 h2 63
l1 16.5 l2 29 s 3
Type of assembly Pass-through holes

Tech Support