MRX. - Adjustable handles -Technopolymer

MRX. - Adjustable handles -Technopolymer
  • Promotional pricing
  • Volume Discount
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Technopolymer push button, black colour, matte finish.
Glass-fibre reinforced technopolymer clamping element, AISI 302 stainless steel return spring.
Indicated when the lever turning angle is limited owing to lack of space.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
141131
141141
141185
141191
141201
141211
141221
141301
141311
141321
141331
141335
141341
141361
141362
141363
141371
141372
141373
141374
141411
141421
141422
141423
141425
141431
141441
141451
141461
141466
141470
141471
141501
141511
141521
141531
141535
141541
141551
141561
141569
141581
141583
141585
141587
141589
141700
141701
141702
141711
141713
141715
142111
142121
142131
142155
142161
142181
142183
142185
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R
(mm)
Material l
(mm)
d
(mm)
L D H H1 h1 h2 h3 d1 h Hole Lever length Teeth no Threaded screw High performing lines Sub execution Type of assembly Execution Weight
(g)
Description

2.60 €

1.25 €

1 Available Same day

Stock

42[Polyamide] Technopolymer-M550183235.5296141210M54018--MRX-BBlind hole--MRX.40 B-M5

2.64 €

1.27 €

1 Available Same day

Stock

42[Polyamide] Technopolymer-M650183235.5296141210M64018--MRX-BBlind hole--MRX.40 B-M6

5.94 €

1 Available Same day

Stock

42Stainless steel-M550183235.529614126M54018-InoxMRX-SSTBlind hole--MRX.40-SST-M5

4.53 €

2.17 €

1 Available Same day

Stock

42Stainless steel-M650183235.5296141210M64018-InoxMRX-SSTBlind hole--MRX.40-SST-M6

2.62 €

1.26 €

1 Available Same day

Stock

42[Polyamide] Technopolymer10M550183235.52961412--4018M5-MRX-pThreaded screw--MRX.40 p-M5x10

2.62 €

1 Available Same day

Stock

42[Polyamide] Technopolymer16M550183235.52961412--4018M5-MRX-pThreaded screw--MRX.40 p-M5x16

2.64 €

1.27 €

1 Available Same day

Stock

42[Polyamide] Technopolymer20M550183235.52961412--4018M5-MRX-pThreaded screw--MRX.40 p-M5x20

2.53 €

1.21 €

1 Available Same day

Stock

42[Polyamide] Technopolymer10M650183235.52961412--4018M6-MRX-pThreaded screw--MRX.40 p-M6x10

2.53 €

10 Available 4 Days 42[Polyamide] Technopolymer16M650183235.52961412--4018M6-MRX-pThreaded screw--MRX.40 p-M6x16

2.53 €

1.21 €

1 Available Same day

Stock

42[Polyamide] Technopolymer20M650183235.52961412--4018M6-MRX-pThreaded screw--MRX.40 p-M6x20

2.56 €

1.23 €

1 Available Same day

Stock

42[Polyamide] Technopolymer25M650183235.52961412--4018M6-MRX-pThreaded screw--MRX.40 p-M6x25

2.71 €

10 Available 4 Days 42[Polyamide] Technopolymer30M650183235.52961412--4018M6-MRX-pThreaded screw--MRX.40 p-M6x30

2.73 €

1.31 €

1 Available Same day

Stock

42[Polyamide] Technopolymer40M650183235.52961412--4018M6-MRX-pThreaded screw--MRX.40 p-M6x40

3.08 €

1.48 €

1 Available Same day

Stock

42[Polyamide] Technopolymer16M850183235.52961412--4018M8-MRX-pThreaded screw--MRX.40 p-M8x16

3.08 €

1.48 €

1 Available Same day

Stock

42[Polyamide] Technopolymer20M850183235.52961412--4018M8-MRX-pThreaded screw--MRX.40 p-M8x20

3.08 €

1.48 €

1 Available Same day

Stock

42[Polyamide] Technopolymer25M850183235.52961412--4018M8-MRX-pThreaded screw--MRX.40 p-M8x25

3.19 €

1.53 €

1 Available Same day

Stock

42[Polyamide] Technopolymer16M650183235.52961412--4018M6InoxMRX-SST-pThreaded screw--MRX.40-SST-p-M6x16

3.70 €

1.78 €

1 Available Same day

Stock

42Stainless steel20M650183235.52961412--4018M6InoxMRX-SST-pThreaded screw--MRX.40-SST-p-M6x20

3.72 €

1.79 €

1 Available Same day

Stock

42[Polyamide] Technopolymer25M650183235.52961412--4018M6InoxMRX-SST-pThreaded screw--MRX.40-SST-p-M6x25

3.81 €

1.83 €

1 Available Same day

Stock

42Stainless steel30M650183235.52961412--4018M6InoxMRX-SST-pThreaded screw--MRX.40-SST-p-M6x30

3.00 €

1.44 €

1 Available Same day

Stock

63[Polyamide] Technopolymer-M673234346.5378171516M66520--MRX-BBlind hole--MRX.63 B-M6

3.04 €

1.46 €

1 Available Same day

Stock

63[Polyamide] Technopolymer-M873234346.5378171513M86520--MRX-BBlind hole--MRX.63 B-M8

3.04 €

1.46 €

1 Available Same day

Stock

63[Polyamide] Technopolymer-M1073234346.5378171513M106520--MRX-BBlind hole--MRX.63 B-M10

6.80 €

3.26 €

1 Available Same day

Stock

63Stainless steel-M673234346.5378171512M66520-InoxMRX-SSTBlind hole--MRX.63-SST-M6

5.28 €

2.53 €

1 Available Same day

Stock

63Stainless steel-M873234346.5378171513M86520-InoxMRX-SSTBlind hole--MRX.63-SST-M8

3.15 €

1.51 €

1 Available Same day

Stock

63[Polyamide] Technopolymer10M673234346.53781715--6520M6-MRX-pThreaded screw--MRX.63 p-M6x10

3.08 €

1.48 €

1 Available Same day

Stock

63[Polyamide] Technopolymer16M673234346.53781715--6520M6-MRX-pThreaded screw--MRX.63 p-M6x16

3.08 €

1.48 €

1 Available Same day

Stock

63[Polyamide] Technopolymer20M673234346.53781715--6520M6-MRX-pThreaded screw--MRX.63 p-M6x20

3.15 €

1.51 €

1 Available Same day

Stock

63[Polyamide] Technopolymer25M673234346.53781715--6520M6-MRX-pThreaded screw--MRX.63 p-M6x25

3.19 €

1.53 €

1 Available Same day

Stock

63[Polyamide] Technopolymer30M673234346.53781715--6520M6-MRX-pThreaded screw--MRX.63 p-M6x30

3.19 €

1.53 €

1 Available Same day

Stock

63[Polyamide] Technopolymer35M673234346.53781715--6520M6-MRX-pThreaded screw--MRX.63 p-M6x35

3.22 €

1.55 €

1 Available Same day

Stock

63[Polyamide] Technopolymer40M673234346.53781715--6520M6-MRX-pThreaded screw--MRX.63 p-M6x40

3.22 €

1.55 €

1 Available Same day

Stock

63[Polyamide] Technopolymer16M873234346.53781715--6520M8-MRX-pThreaded screw--MRX.63 p-M8x16

3.22 €

1.55 €

1 Available Same day

Stock

63[Polyamide] Technopolymer20M873234346.53781715--6520M8-MRX-pThreaded screw--MRX.63 p-M8x20

3.22 €

1.55 €

1 Available Same day

Stock

63[Polyamide] Technopolymer25M873234346.53781715--6520M8-MRX-pThreaded screw--MRX.63 p-M8x25

2.92 €

10 4 Days 63[Polyamide] Technopolymer30M873234346.53781715--6520M8-MRX-pThreaded screw--MRX.63 p-M8x30

2.92 €

10 4 Days 63[Polyamide] Technopolymer35M873234346.53781715--6520M8-MRX-pThreaded screw--MRX.63 p-M8x35

3.32 €

1 Available Same day

Stock

63[Polyamide] Technopolymer40M873234346.53781715--6520M8-MRX-pThreaded screw--MRX.63 p-M8x40

3.32 €

1.59 €

1 Available Same day

Stock

63[Polyamide] Technopolymer45M873234346.53781715--6520M8-MRX-pThreaded screw--MRX.63 p-M8x45

3.39 €

1.63 €

1 Available Same day

Stock

63[Polyamide] Technopolymer50M873234346.53781715--6520M8-MRX-pThreaded screw--MRX.63 p-M8x50

3.41 €

1.64 €

1 Available Same day

Stock

63[Polyamide] Technopolymer60M873234346.53781715--6520M8-MRX-pThreaded screw--MRX.63 p-M8x60

3.41 €

1.64 €

1 Available Same day

Stock

63[Polyamide] Technopolymer20M1073234346.53781715--6520M10-MRX-pThreaded screw--MRX.63 p-M10x20

3.41 €

1.64 €

1 Available Same day

Stock

63[Polyamide] Technopolymer30M1073234346.53781715--6520M10-MRX-pThreaded screw--MRX.63 p-M10x30

3.41 €

1.64 €

1 Available Same day

Stock

63[Polyamide] Technopolymer40M1073234346.53781715--6520M10-MRX-pThreaded screw--MRX.63 p-M10x40

3.50 €

1.68 €

1 Available Same day

Stock

63[Polyamide] Technopolymer50M1073234346.53781715--6520M10-MRX-pThreaded screw--MRX.63 p-M10x50

3.96 €

1.90 €

1 Available Same day

Stock

63[Polyamide] Technopolymer60M1073234346.53781715--6520M10-MRX-pThreaded screw--MRX.63 p-M10x60

4.90 €

2.35 €

1 Available Same day

Stock

63Stainless steel16M873234346.53781715--6520M8InoxMRX-SST-pThreaded screw--MRX.63-SST-p-M8x16

4.79 €

2.30 €

1 Available Same day

Stock

63[Polyamide] Technopolymer20M873234346.53781715--6520M8InoxMRX-SST-pThreaded screw--MRX.63-SST-p-M8x20

5.35 €

2.57 €

1 Available Same day

Stock

63Stainless steel25M873234346.53781715--6520M8InoxMRX-SST-pThreaded screw--MRX.63-SST-p-M8x25

5.28 €

10 Available 5 Days 63[Polyamide] Technopolymer30M873234346.53781715--6520M8InoxMRX-SST-pThreaded screw--MRX.63-SST-p-M8x30

5.40 €

10 4 Days 63[Polyamide] Technopolymer40M873234346.53781715--6520M8InoxMRX-SST-pThreaded screw--MRX.63-SST-p-M8x40

6.27 €

3.01 €

1 Available Same day

Stock

63Stainless steel50M873234346.53781715--6520M8InoxMRX-SST-pThreaded screw--MRX.63-SST-p-M8x50

3.63 €

1.74 €

1 Available Same day

Stock

80[Polyamide] Technopolymer-M892285458.54710221920M88024--MRX-BBlind hole--MRX.80 B-M8

3.76 €

1.80 €

1 Available Same day

Stock

80[Polyamide] Technopolymer-M1092285458.54710221918M108024--MRX-BBlind hole--MRX.80 B-M10

3.87 €

1.86 €

1 Available Same day

Stock

80[Polyamide] Technopolymer-M1292285458.54710221917M128024--MRX-BBlind hole--MRX.80 B-M12

6.85 €

3.29 €

1 Available Same day

Stock

80Stainless steel-M892285458.54710221913M88024-InoxMRX-SSTBlind hole--MRX.80-SST-M8

7.66 €

1 Available Same day

Stock

80[Polyamide] Technopolymer-M1092285458.54710221917M108024-InoxMRX-SSTBlind hole--MRX.80-SST-M10

3.70 €

1.78 €

1 Available Same day

Stock

80[Polyamide] Technopolymer20M892285458.547102219--8024M8-MRX-pThreaded screw--MRX.80 p-M8x20

3.70 €

1.78 €

1 Available Same day

Stock

80[Polyamide] Technopolymer25M892285458.547102219--8024M8-MRX-pThreaded screw--MRX.80 p-M8x25

3.70 €

1.78 €

1 Available Same day

Stock

80[Polyamide] Technopolymer30M892285458.547102219--8024M8-MRX-pThreaded screw--MRX.80 p-M8x30

Loading...

Tech Support