MT. - Crank handles -Technopolymer

MT. - Crank handles -Technopolymer
  • Promotional pricing
  • Volume Discount
Crank handles.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Black-oxide steel hub with H9 blind hole, H7 reamed pass-through hole or H9 square pass-through hole.
Available with revolving or fold-away handle.
The reticular structure of the crank arm and the technopolymer used make this handle very strong.
The crank is also suitable to tighten to a high torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44051
44052
44091
44101
44102
44111
44191
44201
44211
44216
44221
44291
44301
44311
44316
44321
44391
44401
44411
44416
44421
44491
44501
44511
44516
44521
44601
44621
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
L
(mm)
d1
(mm)
d
(mm)
h
(mm)
H
(mm)
d2 d3 External diameter H1 H2 H3 l l1 l2 l3 l4 m R r S Hole torque1 work3 Sub execution Handle Type of assembly Description

10.43 €

1 Available 5 Days 2369166-28-131001049-21102831--50--6607MT.revolving handlePlain holeMT.50 A-6

9.79 €

4.70 €

1 Available Same day

Stock

2369---28-131001049-21---18-50-66607MT-ASrevolving handleSquare holeMT.50 AS-6x6

13.42 €

6.44 €

1 Available Same day

Stock

27861861840-161301063-23102933-M664--612011MT.revolving handlePlain holeMT.64

13.49 €

1 Available 5 Days 2786188-40-161301063-23102933-M664--812011MT.revolving handlePlain holeMT.64 A-8

13.64 €

1 Available 5 Days 27861810-40-161301063-23102933-M664--1012011MT.revolving handlePlain holeMT.64-A10

13.62 €

1 Available 5 Days 2786---4018161301063-23---19M664-8812011MT-ASrevolving handleSquare holeeMT.64 AS-8x8

15.36 €

7.37 €

1 Available Same day

Stock

301052262650-171601376-26103236-M680--618015MT.revolving handlePlain holeMT.80

15.36 €

1 Available 6 Days 301052210-50-171601376-26103236-M680--1018015MT.revolving handlePlain holeMT.80 A-10

15.62 €

1 Available 6 Days 30105---5020171601376-26---22M680-101018015MT-ASrevolving handleSquare holeeMT.80 AS-10x10

40.00 €

19.20 €

1 Available Same day

Stock

301052262656-1716013152726103236--8019-618015MT+IRfold away handlePlain holeMT.80+IR

40.00 €

19.20 €

1 Available Same day

Stock

301052210-56-1716013152726103236--8019-1018015MT+IRfold away handlePlain holeMT.80+IR A-10

17.56 €

1 Available 6 Days 341282482865-212001596-30103740-M8100--820027MT.revolving handlePlain holeMT.100

17.56 €

1 Available 12 Days 341282412-65-212001596-30103740-M8100--1220027MT.revolving handlePlain holeMT.100 A-12

17.91 €

1 Available 5 Days 34128---6525212001596-30---27M8100-121220027MT-ASrevolving handleSquare holeeMT.100 AS-12x12

42.53 €

20.41 €

1 Available Same day

Stock

341282482865-2120015203130103740--10022-820027MT+IRfold away handlePlain holeMT.100+IR

42.53 €

20.41 €

1 Available Same day

Stock

341282412-65-2120015203130103740--10022-1220027MT+IRfold away handlePlain holeMT.100+IR A-12

24.49 €

1 Available 5 Days 4016228103080-2526020115-35144449-M8130--1035045MT.revolving handlePlain holeMT.130

24.49 €

11.76 €

1 Available Same day

Stock

401622814-80-2526020115-35144449-M8130--1435045MT.revolving handlePlain holeMT.130 A-14

24.49 €

11.76 €

1 Available Same day

Stock

40162---80282526020115-35---30M8130-141435045MT-ASrevolving handleSquare holeeMT.130 AS-14x14

49.24 €

23.64 €

1 Available Same day

Stock

4016228103065-2526020203535144449--13022-1035045MT+IRfold away handlePlain holeMT.130+IR

49.24 €

23.64 €

1 Available Same day

Stock

401622814-65-2526020203535144449--13022-1435045MT+IRfold away handlePlain holeMT.130+IR A-14

30.50 €

14.64 €

1 Available Same day

Stock

4519834103090-2732023130-40154955-M10160--1045055MT.revolving handlePlain holeMT.160

31.68 €

15.21 €

1 Available Same day

Stock

451983416-90-2732023130-40154955-M10160--1645055MT.revolving handlePlain holeMT.160 A-16

31.48 €

15.11 €

1 Available Same day

Stock

45198---90302732023130-40---34M10160-171745055MT-ASrevolving handleSquare holeeMT.160 AS-17x17

54.91 €

26.36 €

1 Available Same day

Stock

4519834103080-2732023204040154955--16024-1045055MT+IRfold away handlePlain holeMT.160+IR

56.54 €

27.14 €

1 Available Same day

Stock

451983416-80-2732023204040154955--16024-1645055MT+IRfold away handlePlain holeMT.160+IR A-16

50.25 €

24.12 €

1 Available Same day

Stock

5025240123090-3142026136-45155360-M10212--1295080MT.revolving handlePlain holeMT.210

77.99 €

37.44 €

1 Available Same day

Stock

5025240123090-3142026234645155360--21227-1295080MT+IRfold away handlePlain holeMT.210+IR

Loading...

  1. 1

Basic information

Material Handle Technopolymer Material Grip Technopolymer

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support