MZD - Adjustable torque limiting knobs -Technopolymer

MZD - Adjustable torque limiting knobs -Technopolymer
  • Volume Discount
Adjustable torque limiting knob in glass-fibre reinforced polyamide based technopolymer and polyamide based technopolymer closing cap RAL 7035.
The knob MZD incorporates a mechanism (ELESA patent) which, screwing clockwise until locking, reaches the required torque value by releasing it from the clamping element (boss or threaded screw).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
35501
35502
35511
35521
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
h Type of assembly Sub execution Description

27.78 €

1 Available 4 Days M6-12Blind holeMZD-AMZD.50-A-M6

27.78 €

1 Available 4 Days M8-12Blind holeMZD-AMZD.50-A-M8

27.78 €

1 Available 4 Days M630-Threaded screwMZD-pMZD.50-p-M6x30

27.78 €

1 Available 5 Days M840-Threaded screwMZD-pMZD.50-p-M8x40

Loading...

  1. 1

Basic information

Material Technopolymer D(φ) 47 L(mm) 44
d1 39 Diameter 50 l2 15

Tech Support