NDE.T - Round tube expander end-caps -Technopolymer

NDE.T - Round tube expander end-caps -Technopolymer
  • Promotional pricing
  • Volume Discount
Expansion heads for round tubes in black polyamide-based technopolymer with DIN 934 nut in polished zinc-plated steel.
Thanks to the tapered shape of the cavities, due to the tightening of the nuts the head exerts pressure on the internal walls of the tube, guaranteeing the tensile strength of the connection.
The assembly can be performed simply by positioning the end-cap inside the tube, with no need of screws or other fasteners.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
430851
430861
430863
430865
430871
430873
430875
430881
430883
430885
430891
430893
430901
430903
430905
430911
430913
430921
430923
430925
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D d h Thickness Internal External Description Weight

0.62 €

1 Available Same day

Stock

20M8371.51720NDE.T-20x1.5-M814

0.79 €

0.38 €

1 Available Same day

Stock

25M103712325NDE.T-25x1-M1030

0.79 €

0.38 €

1 Available Same day

Stock

25M8371.52225NDE.T-25x1.5-M819

0.79 €

0.38 €

1 Available Same day

Stock

25M10371.52225NDE.T-25x1.5-M1029

1.02 €

0.48 €

1 Available Same day

Stock

28M8371.52528NDE.T-28x1.5-M826

1.06 €

0.51 €

1 Available Same day

Stock

28M10421.52528NDE.T-28x1.5-M1033

1.06 €

0.51 €

1 Available Same day

Stock

28M103722428NDE.T-28x2-M1031

1.06 €

0.51 €

1 Available Same day

Stock

30M1036.51.52730NDE.T-30x1.5-M1036

1.01 €

0.48 €

1 Available Same day

Stock

30M83622630NDE.T-30x2-M826

1.06 €

0.51 €

1 Available Same day

Stock

30M103622630NDE.T-30x2-M1034

1.17 €

0.56 €

1 Available Same day

Stock

32M8371.52932NDE.T-32x1.5-M831

1.24 €

0.60 €

1 Available Same day

Stock

32M10371.52932NDE.T-32x1.5-M1039

1.32 €

0.63 €

1 Available Same day

Stock

35M10361.53235NDE.T-35x1.5-M1043

1.32 €

0.63 €

1 Available Same day

Stock

35M103723135NDE.T-35x2-M1042

1.32 €

0.63 €

1 Available Same day

Stock

35M10372.53035NDE.T-35x2.5-M1041

1.54 €

0.74 €

1 Available Same day

Stock

40M83623640NDE.T-40x2-M841

1.67 €

0.80 €

1 Available Same day

Stock

40M103723640NDE.T-40x2-M1050

2.07 €

0.99 €

1 Available Same day

Stock

50M10371.54750NDE.T-50x1.5-M1071

2.51 €

1.20 €

1 Available Same day

Stock

50M12371.54750NDE.T-50x1.5-M1271

2.05 €

0.98 €

1 Available Same day

Stock

50M103724650NDE.T-50x2-M1064

Loading...

  1. 1

Basic information

Material Technopolymer Max.static load*(N) 3000

Tech Support