Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
430551 |
430553 |
430555 |
430557 |
430561 |
430563 |
430565 |
430567 |
430571 |
430573 |
430575 |
430581 |
430583 |
430585 |
430587 |
430591 |
430593 |
430595 |
430597 |
430599 |
430601 |
430603 |
430611 |
430613 |
430615 |
430617 |
430619 |
430621 |
430623 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | d | h | External | internal min-max | thickness min-max | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.53 € | 1 | Available |
Same day
Stock | 20 | M6 | 34 | 20 | 17-16 | 1.5-2 | NDL.Q-20x1.5-2-M6 | 10 | |
0.51 € | 1 | Available |
Same day
Stock | 20 | M8 | 34 | 20 | 17-16 | 1.5-2 | NDL.Q-20x1.5-2-M8 | 11 | |
0.57 € | 1 | Available |
Same day
Stock | 20 | M10 | 33 | 20 | 17-16 | 1.5-2 | NDL.Q-20x1.5-2-M10 | 16 | |
0.51 € | 1 | Available |
Same day
Stock | 20 | M8 | 34 | 20 | 16 | 2 | NDL.Q-20x2-M8 | 11 | |
0.66 € | 1 | Available |
Same day
Stock | 25 | M8 | 34 | 25 | 23-22 | 1-1.5 | NDL.Q-25x1-1.5-M8 | 17 | |
0.73 € | 1 | Available |
Same day
Stock | 25 | M10 | 33 | 25 | 22 | 1.5 | NDL.Q-25x1.5-M10 | 21 | |
0.66 € | 1 | Available |
Same day
Stock | 25 | M8 | 34 | 25 | 21 | 2 | NDL.Q-25x2-M8 | 16 | |
0.73 € | 1 | Available |
Same day
Stock | 25 | M10 | 34 | 25 | 21 | 2 | NDL.Q-25x2-M10 | 20 | |
0.84 € | 1 | Available |
Same day
Stock | 30 | M8 | 34 | 30 | 27-26 | 1.5-2 | NDL.Q-30x1.5-2-M8 | 20 | |
0.88 € | 1 | Available |
Same day
Stock | 30 | M10 | 34 | 30 | 27-26 | 1.5-2 | NDL.Q-30x1.5-2-M10 | 24 | |
0.88 € | 1 | Available |
Same day
Stock | 30 | M10 | 33 | 30 | 25 | 2.5 | NDL.Q-30x2.5-M10 | 24 | |
1.10 € | 1 | Available |
Same day
Stock | 35 | M10 | 34 | 35 | 33-31 | 1-2 | NDL.Q-35x1-2-M10 | 30 | |
1.17 € | 1 | Available |
Same day
Stock | 35 | M12 | 34 | 35 | 32 | 1.5 | NDL.Q-35x1.5-M12 | 37 | |
1.17 € | 1 | Available |
Same day
Stock | 35 | M8 | 34 | 35 | 32-31 | 1.5-2 | NDL.Q-35x1.5-2-M8 | 26 | |
1.17 € | 1 | Available |
Same day
Stock | 35 | M12 | 34 | 35 | 32-31 | 1.5-2 | NDL.Q-35x1.5-2-M12 | 36 | |
1.41 € | 1 | Available |
Same day
Stock | 40 | M8 | 33 | 40 | 37-36 | 1.5-2 | NDL.Q-40x1.5-2-M8 | 38 | |
1.41 € | 1 | Available |
Same day
Stock | 40 | M10 | 33 | 40 | 37.6-37 | 1.2-1.5 | NDL.Q-40x1.2-1.5-M10 | 42 | |
1.41 € | 1 | Available |
Same day
Stock | 40 | M10 | 33 | 40 | 37-36 | 1.5-2 | NDL.Q-40x1.5-2-M10 | 41 | |
1.50 € | 1 | Available |
Same day
Stock | 40 | M12 | 33 | 40 | 37-36 | 1.5-2 | NDL.Q-40x1.5-2-M12 | 44 | |
1.68 € | 1 | Available |
Same day
Stock | 40 | M16 | 33 | 40 | 37-36 | 1.5-2 | NDL.Q-40x1.5-2-M16 | 55 | |
1.41 € | 1 | Available |
Same day
Stock | 40 | M8 | 34 | 40 | 36 | 2 | NDL.Q-40x2-M8 | 26 | |
1.41 € | 1 | Available |
Same day
Stock | 40 | M10 | 33 | 40 | 34 | 3 | NDL.Q-40x3-M10 | 41 | |
1.89 € | 1 | Available |
Same day
Stock | 50 | M10 | 34 | 50 | 47 | 1.5 | NDL.Q-50x1.5-M10 | 42 | |
1.89 € | 1 | Available |
Same day
Stock | 50 | M8 | 34 | 50 | 46 | 2 | NDL.Q-50x2-M8 | 37 | |
1.89 € | 1 | Available |
Same day
Stock | 50 | M10 | 32 | 50 | 46 | 2 | NDL.Q-50x2-M10 | 41 | |
1.89 € | 1 | Available |
Same day
Stock | 50 | M10 | 33 | 50 | 45 | 2.5 | NDL.Q-50x2.5-M10 | 41 | |
1.94 € | 1 | Available |
Same day
Stock | 50 | M12 | 34 | 50 | 44 | 3 | NDL.Q-50x3-M12 | 50 | |
1.83 € | 1 | Available |
Same day
Stock | 60 | M10 | 34 | 60 | 57-56 | 1.5-2 | NDL.Q-60x1.5-2-M10 | 70 | |
1.89 € | 1 | Available |
Same day
Stock | 60 | M12 | 34 | 60 | 57-56 | 1.5-2 | NDL.Q-60x1.5-2-M12 | 74 |
Loading...
Material | Technopolymer | Max.static load*(N) | 3000 |
---|
Configure
Stock
Basic Attributes
B
d
h
External
internal min-max
thickness min-max
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes