NDL.T - End-caps for round tubes -Technopolymer

NDL.T - End-caps for round tubes -Technopolymer
  • Promotional pricing
  • Volume Discount
Heads for round tubes in black polyamide-based technopolymer with DIN 934 nut in polished zinc-plated steel.
The two parts of the head are connected to each other by means of two pins which are housed in special counter-seats.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
430651
430653
430661
430663
430665
430667
430671
430673
430675
430677
430679
430681
430683
430685
430687
430691
430693
430701
430703
430705
430707
430709
430711
430713
430715
430721
430723
430725
430727
430729
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D d h External internal min-max thickness min-max Description Weight

0.53 €

0.25 €

1 Available Same day

Stock

20M8342018-171-1.5NDL.T-20x1-1.5-M810

0.51 €

100 Available 5 Days 20M83420162NDL.T-20x2-M89

0.73 €

1 Available Same day

Stock

25M6342522-211.5-2NDL.T-25x1.5-2-M612

0.66 €

0.32 €

1 Available Same day

Stock

25M8342522-211.5-2NDL.T-25x1.5-2-M814

0.60 €

100 4 Days 25M10332522-211.5-2NDL.T-25x1.5-2-M1018

0.66 €

0.32 €

1 Available Same day

Stock

25M83425202.5NDL.T-25x2.5-M812

0.84 €

0.40 €

1 Available Same day

Stock

28M6342825-241.5-2NDL.T-28x1.5-2-M1016

0.79 €

0.38 €

1 Available Same day

Stock

28M8342826-251-1.5NDL.T-28x1-1.5-M817

0.79 €

0.38 €

1 Available Same day

Stock

28M10342826-251-1.5NDL.T-28x1-1.5-M1021

0.79 €

0.38 €

1 Available Same day

Stock

28M83428242NDL.T-28x2-M816

0.79 €

0.38 €

1 Available Same day

Stock

28M103428242NDL.T-28x2-M1020

0.84 €

0.40 €

1 Available Same day

Stock

30M83430281NDL.T-30x1-M819

0.84 €

0.40 €

1 Available Same day

Stock

30M103430281NDL.T-30x1-M1022

0.84 €

0.40 €

1 Available Same day

Stock

30M8343027-261.5-2NDL.T-30x1.5-2-M818

0.84 €

0.40 €

1 Available Same day

Stock

30M10343027-261.5-2NDL.T-30x1.5-2-M1022

1.06 €

100 Available 4 Days 32M8343229-281.5-2NDL.T-32x1.5-2-M822

1.10 €

0.53 €

1 Available Same day

Stock

32M10343229-281.5-2NDL.T-32x1.5-2-M1026

1.19 €

0.57 €

1 Available Same day

Stock

35M103435331NDL.T-35x1-M1029

1.17 €

0.56 €

1 Available Same day

Stock

35M8343532-311.5-2NDL.T-35x1.5-2-M825

1.19 €

0.57 €

1 Available Same day

Stock

35M10343532-311.5-2NDL.T-35x1.5-2-M1029

1.17 €

0.56 €

1 Available Same day

Stock

35M83435302.5NDL.T-35x2.5-M823

1.19 €

0.57 €

1 Available Same day

Stock

35M103435302.5NDL.T-35x2.5-M1027

1.41 €

0.68 €

1 Available Same day

Stock

40M8344037-361.5-2NDL.T-40x1.5-2-M833

1.41 €

0.68 €

1 Available Same day

Stock

40M10344037-361.5-2NDL.T-40x1.5-2-M1037

1.68 €

0.81 €

1 Available Same day

Stock

40M12344037-361.5-2NDL.T-40x1.5-2-M1240

1.85 €

0.89 €

1 Available Same day

Stock

50M83450471.5NDL.T-50x1.5-M845

1.89 €

0.91 €

1 Available Same day

Stock

50M103450471.5NDL.T-50x1.5-M1048

1.85 €

0.89 €

1 Available Same day

Stock

50M83450462NDL.T-50x2-M843

1.89 €

0.91 €

1 Available Same day

Stock

50M103450462NDL.T-50x2-M1046

2.29 €

1.10 €

1 Available Same day

Stock

50M123450452.5NDL.T-50x2.5-M1249

Loading...

  1. 1

Basic information

Material Technopolymer Max.static load*(N) 3000

Tech Support