Manufacturer part number: CE.74008
Brand: ELESA
Price: 54.98 €
Delivery time: 4 Days
ratio: 5
series: PA11
direction of rotation: D
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE.74008
Material | Steel |
---|
Configure
Basic Attributes
Type
ratio
series
direction of rotation
Filter by standard shipping days
Optional Attributes