PMT.110 - Indexing plungers -SUPER-technopolymer body

PMT.110 - Indexing plungers -SUPER-technopolymer body
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Indexing plungers with glass-fibre reinforced polyamide based SUPER-technopolymer threaded body, black-oxide hardened steel or AISI 303 stainless steel plunger, high-resilience polyamide based technopolymer knob, grey-black colour, AISI 302 stainless steel spring and glass-fibre reinforced polyamide based SUPER-technopolymer locking nut.
Thanks to the low coefficient of friction of the material, the application of lubricating grease is not required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51811
51812
51821
51822
51831
51832
51841
51842
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material d1
(mm)
l1
(mm)
d
(Ø)
L l l2 s s1 newton unit* newton unit# max tightening torque unit static load at breakage F unit Sub execution High performing lines Description

11.73 €

8.21 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM16883426819-1130185900PMT.110SUPER-TechnopolymerPMT.110-8-M16x1.5-A

15.51 €

10.86 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM20101036331022-1945257700PMT.110SUPER-TechnopolymerPMT.110-10-M20x1.5-A

12.17 €

8.52 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM16883426819241130185900PMT.110SUPER-TechnopolymerPMT.110-8-M16x1.5-AK

15.82 €

5 Available 6 Days [Polyamide] TechnopolymerM20101036331022301945257700PMT.110SUPER-TechnopolymerPMT.110-10-M20x1.5-AK

15.95 €

11.17 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM16883426819-1130184400PMT.110-SSTSUPER-TechnopolymerPMT.110-SST-8-M16x1.5-A

22.31 €

15.62 €

1 Available Same day

Stock

Stainless steelM20101036331022-1945256800PMT.110-SSTInoxPMT.110-SST-10-M20x1.5-A

16.26 €

5 Available 5 Days [Polyamide] TechnopolymerM16883426819241130184400PMT.110-SSTInoxPMT.110-SST-8-M16x1.5-AK

22.62 €

15.83 €

1 Available Same day

Stock

Stainless steelM20101036331022301945256800PMT.110-SSTSUPER-TechnopolymerPMT.110-SST-10-M20x1.5-AK

Loading...

  1. 1

Basic information

d1 Pitch 1.5

Tech Support