Manufacturer part number: CE.87940
Brand: ELESA
Price: 7.79 €
Delivery time: Same day
d: 12
Sub execution: RB52
Material: Steel
High performing lines: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE.87940
This page is RB52 - Reduction sleeves for DD52R -Steel or stainless steel, part number CE.87940.
You can find the detail information about specifications and dimensions on part number CE.87940.
Configure
Stock
Basic Attributes
High performing lines
Type
d
Sub execution
Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CE.87950 |
CE.87955 |
CE.87960 |
CE.97941 |
CE.97951 |
CE.97956 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | Sub execution | Material | High performing lines |
---|---|---|---|---|---|---|---|---|
7.79 € | 1 | Available | 4 Days | 14 | RB52 | Steel | - | |
7.79 € | 1 | Available | 4 Days | 15 | RB52 | Steel | - | |
7.79 € | 1 | Available | 5 Days | 16 | RB52 | Steel | - | |
17.01 € | 1 | Available |
Same day
Stock | 12 | RB52-SST | Stainless steel | Inox | |
17.01 € | 1 | Available | 5 Days | 14 | RB52-SST | Stainless steel | Inox | |
17.01 € | 1 | Available | 4 Days | 15 | RB52-SST | Stainless steel | Inox |