Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
449451 |
449452 |
449453 |
450526 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Load (daN) | D (mm) | l3 (mm) | Diameter | d3 | l4 | l5 | Rolling resistance unit (N) | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.27 € | 6 | Available | 1 Day | 7000 | 125 | 45 | 125 | 47 | 56 | 13 | 4000 | 6500 | RE.F8-125-RSL | |
28.51 € | 6 | Available | 1 Day | 8000 | 150 | 45 | 150 | 47 | 56 | 13 | 4550 | 7500 | RE.F8-150-RSL | |
44.44 € | 4 | Available | 1 Day | 10000 | 200 | 50 | 200 | 47 | 56 | 13 | 6500 | 9000 | RE.F8-200-RSL | |
22.51 € | 4 | Available | 4 Days | 8000 | 200 | 50 | 200 | - | 58 | - | 3150 | 7300 | RE.F8-200-RBL |
Loading...
d | 20 | Carrying capacity | 5001to10000N |
---|
Configure
Basic Attributes
Allowable Load(daN)
D(mm)
l3(mm)
Diameter
d3
l4
l5
Rolling resistance unit(N)
Dynamic carrying capacity unit(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes