RE.F8-N - Technopolymer wheels -Stainless steel or steel sheet bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
450576
450621
450676
450691
450700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
s
(mm)
B
(mm)
L
(mm)
b1 b2 b3 d1 d2 l1 l2 R Description

43.58 €

2 Available 4 Days 2401114011010510556--7387-RE.F8-200-SBL-N

56.56 €

2 Available 4 Days 2401114011010510556--7387156RE.F8-200-SBF-N

36.04 €

2 Available 4 Days 24011140114105105---7385-RE.F8-200-PBL-N

43.67 €

2 Available 4 Days 236-----5610220---RE.F8-200-FBL-N

56.85 €

2 Available 4 Days 236-----5610220--156RE.F8-200-FBF-N

Loading...

  1. 1

Basic information

Bracket material Steel D(mm) 200 l3(mm) 50
Diameter 200 Sub execution RE.F8-N Rolling resistance unit(N) 3150
Carrying capacity 2601to5000N Dynamic carrying capacity unit(N) 3000

Tech Support