Configure
  • d2
  • d3
  • h
  • h1
  • L
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days

SFW-VP - Pressurised breather caps -with double valve and vandal-proof device technopolymer

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

d

d2

d3

h

h1

L

Description

Minimum order quantity
G 3/4
16
36
15
5.5
68
SFW.80-VP-3/4-F-350mb
1 pieces
M42x2
32
47
21
4
74
SFW.80-VP-M42x2-F-350mb
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
60.17 €
( 71.60 € )
3 working days
60.17 €
( 71.60 € )
3 working days

More Information

Basic information

Pressurized breather caps with double valve and vandal-proof device with cover and threaded fitting in technopolymer, NBR packing ring, technopolymer overpressure valve with O-ring in NBR, suction valve with technopolymer sealing disc with O-ring in NBR and stainless steel spring, annular air filter in reticulated polyurethane foam, filtration fineness 40 µ and dipstick in flat section phosphated steel.