SI.134 - Revolving handles -Duroplast

SI.134 - Revolving handles -Duroplast
  • Volume Discount
Revolving handles
Phenolic based (PF) Duroplast, black colour, matte finish with equatorial groove.
Plain pass-through hole with polyamide based (PA) technopolymer guide bosses in both ends.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55701
55711
55721
55731
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d Description

9.24 €

10 Available 4 Days 6SI.134/105-6

9.24 €

10 Available 4 Days 7SI.134/105-7

9.24 €

10 Available 4 Days 8SI.134/105-8

9.24 €

10 Available 4 Days 10SI.134/105-10

Loading...

  1. 1

Basic information

Material Duroplast D(φ) 29 L(mm) 105
d1 18 d2 23 Type of assembly Pass-through hole

Tech Support