Bearing housings / T-shape / interference fit / lubrication port / deep groove ball bearing / UCFL

Bearing housings / T-shape / interference fit / lubrication port / deep groove ball bearing / UCFL
  • Volume Discount
Support bearings oval flanged in glass fibre reinforced polyamide-based technopolymer, AISI 304 stainless steel support bushings and washers, chromium steel bearing, nickel-plated brass grease nipple, NBR rubber packing rings and grey glass fibre reinforced polypropylene-based technopolymer cap.
Option to have end support with closed cap or pass-through shaft support with perforated cap and NBR rubber packing ring for rotating shafts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
419532
419542
419552
419562
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
L
(mm)
B
(mm)
bearing static load bearing dynamic load bracket load d2 max d2 min f H h1 h2 h3 h4 Description

51.26 €

1 Available 3 Days 251317270001400010000504599492236-17UCFL.205-B-25-P

56.96 €

1 Available 3 Days 30149861100019000130006050117562641-20UCFL.206-B-30-P

48.64 €

1 Available 3 Days 2513172700014000100005045994922364717UCFL.205-B-25-T

54.23 €

1 Available 3 Days 301498611000190001300060501175626415420UCFL.206-B-30-T

Loading...

  1. 1

Basic information

d1 10.5 Material Technopolymer

Tech Support