Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
65531 |
65541 |
65545 |
65548 |
65551 |
65555 |
65561 |
65565 |
65631 |
65635 |
65636 |
65638 |
65641 |
65642 |
65652 |
65672 |
65675 |
65676 |
65678 |
65681 |
65692 |
65702 |
65705 |
65706 |
65708 |
65711 |
65722 |
65742 |
65745 |
65748 |
65751 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | d2 | d3 | Diameter | h | High performing lines | l1 | l2 | Torque 1 | Work 4 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.71 € 4.70 € | 1 | Available |
Same day
Stock | 6 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | 12 | 12 | 45 | 14 | - | 22.5 | 17 | 11 | 2 | Blind hole | VB.639-A | VB.639/45 A-6 | |
6.16 € | 1 | Available | 4 Days | M6 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | - | 12 | 45 | 12 | - | 22.5 | - | 11 | 2 | Blind hole | VB.639-B | VB.639/45 B-M6 | |
6.16 € 4.31 € | 1 | Available |
Same day
Stock | M8 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | - | 12 | 45 | 13 | - | 22.5 | - | 11 | 2 | Blind hole | VB.639-B | VB.639/45 B-M8 | |
9.44 € 6.61 € | 1 | Available |
Same day
Stock | M6 | - | Stainless steel | 45 | 25 | 19 | - | 12 | 45 | 12 | Inox | 22.5 | - | 11 | 2 | Blind hole | VB.639-SST | VB.639/45 SST-M6 | |
6.77 € | 1 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | 8 | 9 | 45 | - | - | 22.5 | 12 | 11 | 2 | Pass-through hole | VB.639-FP | VB.639/45 FP-M6 | |
6.77 € | 1 | Available | 5 Days | M8 | - | [Polyamide] Technopolymer | 45 | 25 | 19 | 11 | 10 | 45 | - | - | 22.5 | 12 | 11 | 2 | Pass-through hole | VB.639-FP | VB.639/45 FP-M8 | |
6.12 € 4.28 € | 1 | Available |
Same day
Stock | M6 | 20 | [Polyamide] Technopolymer | 45 | 25 | 19 | - | 12 | 45 | - | - | 22.5 | - | 10 | 2 | Threaded screw | VB.639-p | VB.639/45 p-M6x20 | |
6.12 € | 1 | Available | 4 Days | M8 | 25 | [Polyamide] Technopolymer | 45 | 25 | 19 | - | 12 | 45 | - | - | 22.5 | - | 23 | 2 | Threaded screw | VB.639-p | VB.639/45 p-M8x25 | |
5.24 € 3.67 € | 1 | Available |
Same day
Stock | 6 | - | [Polyamide] Technopolymer | 63 | 28 | 26 | 15 | 18 | 65 | 18 | - | 25 | 23 | 30 | 7 | Blind hole | VB.639-A | VB.639/63 A-6 | |
4.73 € | 1 | Available | 4 Days | M8 | - | [Polyamide] Technopolymer | 63 | 28 | 26 | - | 18 | 65 | 15 | - | 25 | - | 30 | 7 | Blind hole | VB.639-B | VB.639/63 B-M8 | |
4.84 € | 1 | Available | 4 Days | M10 | - | [Polyamide] Technopolymer | 63 | 28 | 26 | - | 18 | 65 | 17 | - | 25 | - | 30 | 7 | Blind hole | VB.639-B | VB.639/63 B-M10 | |
9.46 € 6.62 € | 1 | Available |
Same day
Stock | M8 | - | Stainless steel | 63 | 28 | 26 | - | 18 | 65 | 15 | Inox | 25 | - | 30 | 7 | Blind hole | VB.639-SST | VB.639/63-SST-M8 | |
6.33 € | 1 | Available | 4 Days | M10 | - | [Polyamide] Technopolymer | 63 | 28 | 27 | 16 | 13 | 65 | - | - | 25 | 21 | 30 | 7 | Pass-through hole | VB.639-FP | VB.639/63 FP-M10 | |
6.80 € 4.76 € | 1 | Available |
Same day
Stock | M12 | - | [Polyamide] Technopolymer | 63 | 28 | 27 | 16 | 13 | 65 | - | - | 25 | 21 | 30 | 7 | Pass-through hole | VB.639-FP | VB.639/63 FP-M12 | |
4.54 € 3.18 € | 1 | Available |
Same day
Stock | M8 | 25 | [Polyamide] Technopolymer | 63 | 28 | 26 | - | 18 | 65 | - | - | 25 | - | 30 | 7 | Threaded screw | VB.639-p | VB.639/63 p-M8x25 | |
5.83 € 4.08 € | 1 | Available |
Same day
Stock | 8 | - | [Polyamide] Technopolymer | 80 | 35 | 32 | 15 | 21 | 80 | 20 | - | 30 | 25 | 80 | 6 | Blind hole | VB.639-A | VB.639/80 A-8 | |
5.46 € | 1 | Available | 4 Days | M10 | - | [Polyamide] Technopolymer | 80 | 35 | 32 | - | 21 | 80 | 17 | - | 30 | - | 80 | 6 | Blind hole | VB.639-B | VB.639/80 B-M10 | |
5.92 € | 1 | Available | 4 Days | M12 | - | [Polyamide] Technopolymer | 80 | 35 | 32 | - | 21 | 80 | 17 | - | 30 | - | 80 | 6 | Blind hole | VB.639-B | VB.639/80 B-M12 | |
9.55 € 6.69 € | 1 | Available |
Same day
Stock | M10 | - | Stainless steel | 80 | 35 | 32 | - | 21 | 80 | 17 | Inox | 30 | - | 80 | 6 | Blind hole | VB.639-SST | VB.639/80-SST-M10 | |
7.81 € 5.47 € | 1 | Available |
Same day
Stock | M12 | - | [Polyamide] Technopolymer | 80 | 35 | 32 | 18 | 17 | 80 | - | - | 30 | 25 | 80 | 7 | Pass-through hole | VB.639-FP | VB.639/80 FP-M12 | |
5.28 € 3.70 € | 1 | Available |
Same day
Stock | M10 | 30 | [Polyamide] Technopolymer | 80 | 35 | 32 | - | 21 | 80 | - | - | 30 | - | 80 | 7 | Threaded screw | VB.639-p | VB.639/80 p-M10x30 | |
7.46 € | 1 | Available | 4 Days | 10 | - | [Polyamide] Technopolymer | 100 | 42 | 36 | 20 | 25 | 100 | 21 | - | 36 | 25 | 110 | 8 | Blind hole | VB.639-A | VB.639/100 A-10 | |
7.57 € | 1 | Available | 5 Days | M12 | - | [Polyamide] Technopolymer | 100 | 42 | 36 | - | 25 | 100 | 20 | - | 36 | - | 110 | 8 | Blind hole | VB.639-B | VB.639/100 B-M12 | |
8.34 € | 1 | Available | 4 Days | M14 | - | [Polyamide] Technopolymer | 100 | 42 | 36 | - | 25 | 100 | 20 | - | 36 | - | 110 | 8 | Blind hole | VB.639-B | VB.639/100 B-M14 | |
12.08 € 8.46 € | 1 | Available |
Same day
Stock | M12 | - | Stainless steel | 100 | 42 | 36 | - | 25 | 100 | 20 | Inox | 36 | - | 110 | 8 | Blind hole | VB.639-SST | VB.639/100-SST-M12 | |
10.45 € 7.32 € | 1 | Available |
Same day
Stock | M16 | - | [Polyamide] Technopolymer | 100 | 42 | 36 | 20 | 20 | 100 | - | - | 37 | 31 | 110 | 8 | Pass-through hole | VB.639-FP | VB.639/100 FP-M16 | |
7.54 € | 1 | Available | 5 Days | M12 | 40 | [Polyamide] Technopolymer | 100 | 42 | 36 | - | 25 | 100 | - | - | 36 | - | 110 | 8 | Threaded screw | VB.639-p | VB.639/100 p-M12x40 | |
16.81 € 11.77 € | 1 | Available |
Same day
Stock | 12 | - | [Polyamide] Technopolymer | 130 | 47 | 43 | 20 | 29 | 130 | 24 | - | 40 | 31 | 135 | 9 | Blind hole | VB.639-A | VB.639/130 A-12 | |
18.04 € 12.63 € | 1 | Available |
Same day
Stock | M16 | - | [Polyamide] Technopolymer | 130 | 47 | 43 | - | 29 | 130 | 22 | - | 40 | - | 135 | 9 | Blind hole | VB.639-B | VB.639/130 B-M16 | |
31.44 € 22.01 € | 1 | Available |
Same day
Stock | M16 | - | Stainless steel | 130 | 47 | 43 | - | 29 | 130 | 22 | Inox | 40 | - | 135 | 9 | Blind hole | VB.639-SST | VB.639/130-SST-M16 | |
20.31 € | 1 | Available | 4 Days | M16 | - | [Polyamide] Technopolymer | 130 | 47 | 43 | 24 | 22 | 130 | - | - | 40 | 34 | 135 | 9 | Pass-through hole | VB.639-FP | VB.639/130 FP-M16 |
Loading...
Configure
Stock
Basic Attributes
d
l(mm)
Material
D(φ)
L(mm)
d1
d2
d3
Diameter
h
High performing lines
l1
l2
Torque 1
Work 4
Type of assembly
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes