VBR.2 - Two-arm handwheels -Technopolymer and steel (65801)

VBR.2 - Two-arm handwheels -Technopolymer and steel 65801
  • Volume Discount

Product Details:

Manufacturer part number: 65801

Brand: ELESA

Price: 53.82

Delivery time: 4 Days


Technical Data:

D: 200 Ø

L: 60 mm

External diameter: 200

Description: VBR.2/200


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65801

Part Number
65801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
L
(mm)
External diameter Description

53.82 €

1 Available 4 Days 20060200VBR.2/200

Loading...

  1. 1

Basic information

Material Handle Technopolymer Material Grip Technopolymer d1(mm) 35
d(mm) 10 d3 34 D2 86
L1 42 l 38 Hole 10
torque1 195 Handle fixed handle Type of assembly Plain hole

Tech Support