Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CE.30071 |
CE.30073 |
CE.30081 |
CE.30083 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | d | L | Sub execution | d1 | d2 | d3 | d5 | f1 | h | h1 | l1 | l2 | l4 | R | Indicator combinations | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.52 € | 1 | Available | 4 Days | 72 | 10 | 52 | VC.792-GXX | 24 | 18 | 56 | - | - | 17 | 6 | 15.9 | - | - | - | GA01 - GA11 | |
26.62 € | 1 | Available | 4 Days | 72 | 10 | 55 | VC.792-PXX | 18 | - | 56 | 6 | M4 | 20.5 | 5 | 18.5 | 10.5 | 14.5 | 19 | PA01 - PA11 | |
17.93 € | 1 | Available | 4 Days | 98 | 12 | 58 | VC.792-GXX | 27.5 | 22 | 76.5 | - | - | 22 | 6 | 20.5 | - | - | - | GA02 - GA12 - GW12 | |
32.23 € | 1 | Available | 4 Days | 98 | 12 | 58 | VC.792-PXX | 30 | - | 76.5 | 6 | M4 | 22 | 6 | 20 | 12 | 13.1 | 28.5 | PA02 - PA12 - PW12 |
Loading...
Material | Technopolymer | f | M5 | l3 | 19 |
---|
Configure
Basic Attributes
D
d
L
Sub execution
d1
d2
d3
d5
f1
h
h1
l1
l2
l4
R
Indicator combinations
Type
Filter by standard shipping days
Optional Attributes