Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
73728 |
73738 |
73748 |
73758 |
73778 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | H (mm) | B | d2 | d3 | b | d4 max | d6 | External diameter | l1 | l2 | l3 | m | R | t | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
323.25 € | 1 | Available | 1 Day | 125 | 58 | 65 | 28 | 12 | 29 | 4 | 17 | 25 0.05 | 125 | 42 | 18 | 12 | M8 | 50 | 13.1 | VDN.125 FP+I+ST12 | |
370.39 € | 1 | Available | 1 Day | 150 | 67 | 65 | 30 | 14 | 33 | 5 | 21 | 29 0.05 | 150 | 48 | 20 | 14 | M8 | 62 | 15.3 | VDN.150 FP+I+ST14 | |
384.96 € | 1 | Available | 1 Day | 175 | 69 | 80 | 32 | 14 | 33 | 5 | 21 | 29 0.05 | 175 | 48 | 20 | 14 | M10 | 72.5 | 15.3 | VDN.175 FP+I+ST14 | |
420.01 € | 1 | Available | 1 Day | 200 | 72 | 90 | 32 | 18 | 39 | 6 | 26 | 35 0.05 | 200 | 50 | 24 | 13 | M10 | 82 | 19.7 | VDN.200 FP+I+ST18 | |
490.27 € | 1 | Available | 1 Day | 249 | 82 | 90 | 36 | 22 | 46 | 6 | 30 | 41 0.05 | 250 | 54 | 28 | 13 | M10 | 106 | 23.7 | VDN.250 FP+I+ST22 |
Loading...
Material Handle | Duroplast | Material Grip | Duroplast | wmin | 4 |
---|---|---|---|---|---|
Handle | revolving handle | Type of assembly | Plain hole and keyway |
Configure
Basic Attributes
D(Ø)
L(mm)
H(mm)
B
d2
d3
b
d4 max
d6
External diameter
l1
l2
l3
m
R
t
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes