VDN-XX - Handwheels for position indicators -Duroplast (CE.32121)

VDN-XX - Handwheels for position indicators -Duroplast CE.32121
  • Volume Discount

Product Details:

Manufacturer part number: CE.32121

Brand: ELESA

Price: 123.88

Delivery time: 4 Days


Technical Data:

D: 249

L: 76

B: 36

d1: 49

d max: 34


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CE.32121

Part Number
CE.32121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L B d1 d max d2 H K l1 p max R

123.88 €

1 Available 4 Days 249763649347090861525106

Loading...

  1. 1

Basic information

Material Duroplast d3 122 m M10

This page is VDN-XX - Handwheels for position indicators -Duroplast, part number CE.32121.
You can find the detail information about specifications and dimensions on part number CE.32121.

Variation of this product

Part Number
CE.32126
CE.32131
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D L B d1 d max d2 H K l1 p max R

176.42 €

1 Available 4 Days 301873658428290981835132

251.02 €

1 Available 4 Days 3509238584290102981835157

Tech Support