Configure

VHT-XX - Lobe knobs for position indicators -Technopolymer

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Order suspended
Order suspended

d

Material

D

(φ)

L

(mm)

d1

d2

d3

d5

f1

h

h1

Handwheel indicator combinations

High performing lines

l1

l2

l4

R

Sub execution

Description

Minimum order quantity
10
[Polyamide] Technopolymer
85
51
24
18
58
-
-
17
6
GA01 - GA11
-
15.5
-
-
-
VHT-GXX
VHT.85-GXX1 A-10
1 pieces
10
[Polyamide] Technopolymer
85
55
18
-
58
6
M4
20.5
5
PA01 - PA11
-
18.5
10.5
14.5
19
VHT-PXX
VHT.85-PXX1 A-10
1 pieces
10
Stainless steel
85
51
24
18
58
-
-
17
6
GA01 - GA11
Inox
15.5
-
-
-
VHT-GXX-SST
VHT.85-GXX1-SST-10
1 pieces
12
[Polyamide] Technopolymer
110
58
28
22
77
-
-
22
6
GA02 - GA12 - GW12
-
20
-
-
-
VHT-GXX
VHT.110-GXX2 A-12
1 pieces
12
[Polyamide] Technopolymer
110
58
30
-
77
6
M4
22
6
PA02 - PA12 - PW12
-
20
12
13.1
28.5
VHT-PXX
VHT.110-PXX2 A-12
1 pieces
12
[Polyamide] Technopolymer
110
58
28
22
77
-
-
22
6
GA02 - GA12 - GW12
Inox
20
-
-
-
VHT-GXX-SST
VHT.110-GXX2-SST-12
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
15.95 €
( 18.98 € )
4 working days
30.31 €
( 36.07 € )
4 working days
31.75 €
( 37.78 € )
4 working days
22.55 €
( 26.83 € )
4 working days
37.07 €
( 44.11 € )
4 working days
40.57 €
( 48.28 € )
4 working days

More Information

Basic information

Handwheels for position indicators.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
The lobed shape with no cavities prevents unhealthy residues from depositing.