VLS. - Safety lobe knobs -Technopolymer

VLS. - Safety lobe knobs -Technopolymer
  • Volume Discount
Security five-lobe knob.
Glass-fibre reinforced polyamide based technopolymer, with security anti-intrusion-profiled key slot.
Technopolymer flange, ultrasonically welded, acetal resin based technopolymer clamping element.
The particular design of the internal device and of the flange helps the drainage of any dirt (dust, earth, liquid).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
76501
76502
76521
76523
76551
76552
76621
76625
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 Diameter h High performing lines L1 l1 l2 Type of assembly Sub execution Material 2 External diameter Description Weight

7.13 €

1 Available 4 Days M6-[Polyamide] Technopolymer41.530-16.54012--29.514.5Blind holeVLS-B--VLS.42 B-M6*-

7.24 €

1 Available 4 Days M8-[Polyamide] Technopolymer41.530-16.54013--29.514.5Blind holeVLS-B--VLS.42 B-M8*-

11.33 €

1 Available 4 Days M816[Polyamide] Technopolymer41.53016.5---Inox29.5-14.5AL Threaded screwVLS-SST-pStainless steel40VLS.42-SST-p-M8x1636

11.33 €

1 Available 4 Days M825[Polyamide] Technopolymer41.53016.5---Inox29.5-14.5AL Threaded screwVLS-SST-pStainless steel40VLS.42-SST-p-M8x2540

7.92 €

1 Available 4 Days M8-[Polyamide] Technopolymer5533-195513--3215Blind holeVLS-B--VLS.55 B-M8*-

8.27 €

1 Available 4 Days M10-[Polyamide] Technopolymer5533-195517--3215Blind holeVLS-B--VLS.55 B-M10*-

11.66 €

1 Available 4 Days M1020Stainless steel5533-1955-Inox-3215Threaded screwVLS-SST-p--VLS.55-SST-p-M10x20*-

12.74 €

1 Available 4 Days M1040[Polyamide] Technopolymer5533-1955-Inox-3215Threaded screwVLS-SST-p--VLS.55-SST-p-M10x40*-

Loading...

  1. 1

Tech Support