VR.FP - Spoked handwheels -Duroplast solid hub

VR.FP - Spoked handwheels -Duroplast solid hub
  • Volume Discount
Spoked handwheels.
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Burnished steel hub, solid or with H7 reamed hole.
Available with several types of handles and with hole and keyway according to DIN 6885/1, tolerance P9.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77111
77121
77211
77221
77311
77321
77411
77421
77511
77521
77531
77611
77621
77631
77711
77721
77731
77811
77821
77831
77901
77911
77921
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
L
(mm)
d1
(mm)
H
(mm)
B d2 b d' d'' External diameter H1 l l2 m R t torque1 work3 Sub execution Handle Description

19.87 €

1 Available 1 Day 984024-142051613100-3612--15.3675VR.FPwithout handleVR.100 FP

29.10 €

1 Available 1 Day 98402440142051613100-3612M63715.3675VR.FP+Irevolving handleVR.100 FP+I

20.92 €

1 Available 1 Day 1244524-182051613125-3612--15.31208VR.FPwithout handleVR.125 FP

31.26 €

1 Available 1 Day 124452450182051613125-3612M84715.31208VR.FP+Irevolving handleVR.125 FP+I

32.03 €

1 Available 1 Day 1394732-202452016140-3815--18.316512VR.FPwithout handleVR.140 FP

41.27 €

1 Available 1 Day 139473265202452016140-3815M85318.316512VR.FP+Irevolving handleVR.140 FP+I

31.44 €

1 Available 9 Days 1575032-222452016160-3815--18.316512VR.FPwithout handleVR.160 FP

43.21 €

1 Available 1 Day 157503265222452016160-3815M85918.316512VR.FP+Irevolving handleVR.160 FP+I

43.34 €

1 Available 1 Day 1805640-243162622180-4315--24.828015VR.FPwithout handleVR.180 FP

60.89 €

1 Available 1 Day 180564080243162622180-4315M106824.828015VR.FP+Irevolving handleVR.180 FP+I

98.36 €

1 Available 1 Day 1805640802431626221801004315-6824.828015VR.FP+IRfold away handleVR.180 FP+IR

46.88 €

1 Available 1 Day 1985640-243162622200-4315--24.830016VR.FPwithout handleVR.200 FP

62.72 €

1 Available 1 Day 198564080243162622200-4315M107624.830016VR.FP+Irevolving handleVR.200 FP+I

102.96 €

1 Available 6 Days 1985640802431626222001004315-7624.830016VR.FP+IRfold away handleVR.200 FP+IR

71.39 €

1 Available 1 Day 2476649-303883427250-4415--30.340519VR.FPwithout handleVR.250 FP

86.97 €

1 Available 4 Days 247664990303883427250-4415M109830.340519VR.FP+Irevolving handleVR.250 FP+I

130.64 €

1 Available 1 Day 2476649903038834272501134415-9830.340519VR.FP+IRfold away handleVR.250 FP+IR

106.54 €

1 Available 6 Days 2887858-3247104234300-5618--37.380033VR.FPwithout handleVR.300 FP

131.01 €

1 Available 1 Day 28878581003247104234300-5618M1211337.380033VR.FP+Irevolving handleVR.300 FP+I

170.79 €

1 Available 1 Day 28878589032471042343001135618-11337.380033VR.FP+IRfold away handleVR.300 FP+IR

186.67 €

1 Available 1 Day 37510858-4058124540375-7726--43.3145070VR.FPwithout handleVR.375 FP

213.90 €

1 Available 1 Day 375108581004058124540375-7726M1216043.3145070VR.FP+Irevolving handleVR.375 FP+I

256.08 €

1 Available 1 Day 375108589040581245403751137726-16043.3145070VR.FP+IRfold away handleVR.375 FP+IR

Loading...

  1. 1

Basic information

Material Handle Duroplast Material Grip Duroplast Hole 0
Type of assembly Not drilled

Tech Support