VRTP-P-SST - Spoked handwheels with solid section -Technopolymer

VRTP-P-SST - Spoked handwheels with solid section -Technopolymer
  • Volume Discount
Spoked handwheels with solid section.
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish. Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
AISI 304 stainless steel boss, H7 reamed hole.
The solid rim of the handwheel allows the easy cleaning thanks to the absence of rear recesses.
Available with several types of handles and with hole and keyway according to DIN 6885/1, tolerance P9.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
79111-R
79111-R-K
79121-R
79121-R-K
79161-R
79161-R-K
79171-R
79171-R-K
79211-R
79211-R-K
79221-R
79221-R-K
79261-R
79261-R-K
79271-R
79271-R-K
79311-R
79311-R-K
79321-R
79321-R-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
Handle, Type L
(mm)
d1
(mm)
d
(mm)
h
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' R t Hole torque1 work1 work3 Sub execution High performing lines Type of assembly Execution Description Weight

24.44 €

1 Available 4 Days 80Rotating351881745--18-1620.525314102911.4832-5VRTP-P+I-SSTInoxPlain hole-VRTP.80-P+I-SST-8-

28.58 €

1 Available 4 Days 80Rotating351881745803518181620.5252--299-325---Plain hole and keywayVRTP-P+I-SSTVRTP.80-P+I-SST-8-K104

48.80 €

1 Available 4 Days 80Offset Type351881745--18-1620.525314102911.4832-5VRTP-P+IR-SSTInoxPlain hole-VRTP.80-P+IR-SST-8-

52.91 €

1 Available 4 Days 80Offset Type351881745803518181620.5252--299-325---Plain hole and keywayVRTP-P+IR-SSTVRTP.80-P+IR-SST-8-K102

27.28 €

1 Available 4 Days 99Rotating3718101760--20-1620.525.5314103711.41054-7VRTP-P+I-SSTInoxPlain hole-VRTP.100-P+I-SST-10-

31.42 €

1 Available 4 Days 99Rotating3718101760993720181620.525.53--3711.4-547---Plain hole and keywayVRTP-P+I-SSTVRTP.100-P+I-SST-10-K145

51.46 €

1 Available 4 Days 99Offset Type3718101760--20-1620.525.5314103711.41054-7VRTP-P+IR-SSTInoxPlain hole-VRTP.100-P+IR-SST-10-

55.57 €

1 Available 4 Days 99Offset Type3718101760993720181620.525.53--3711.4-547---Plain hole and keywayVRTP-P+IR-SSTVRTP.100-P+IR-SST-10-K163

38.68 €

1 Available 4 Days 125Rotating4422122265--22-202631418124813.81294-10VRTP-P+I-SSTInoxPlain hole-VRTP.125-P+I-SST-12-

42.79 €

1 Available 4 Days 125Rotating44221222651254422222026314--4813.8-9410---Plain hole and keywayVRTP-P+I-SSTVRTP.125-P+I-SST-12-K245

65.15 €

1 Available 4 Days 125Offset Type4422122265--22-202631418124813.81294-10VRTP-P+IR-SSTInoxPlain hole-VRTP.125-P+IR-SST-12-

69.27 €

1 Available 4 Days 125Offset Type44221222651254422222026314--4813.8-9410---Plain hole and keywayVRTP-P+IR-SSTVRTP.125-P+IR-SST-12-K230

58.33 €

1 Available 4 Days 160Rotating5126142773--25-243240520166518.314185-15VRTP-P+I-SSTInoxPlain hole-VRTP.160-P+I-SST-14-

62.45 €

1 Available 4 Days 160Rotating51261427731605125262432405--6516.3-18515---Plain hole and keywayVRTP-P+I-SSTVRTP.160-P+I-SST-14-K356

87.91 €

1 Available 4 Days 160Offset Type5126142773--25-243140520166518.314185-15VRTP-P+IR-SSTInoxPlain hole-VRTP.160-P+IR-SST-14-

92.05 €

1 Available 4 Days 160Offset Type51261427731605125262431405--6516.3-18515---Plain hole and keywayVRTP-P+IR-SSTVRTP.160-P+IR-SST-14-K388

71.70 €

1 Available 4 Days 200Rotating6130163480--28-283650624188420.816300-24VRTP-P+I-SSTInoxPlain hole-VRTP.200-P+I-SST-16-

75.81 €

1 Available 4 Days 200Rotating61301634802006128302836505--8418.3-30024---Plain hole and keywayVRTP-P+I-SSTVRTP.200-P+I-SST-16-K552

99.24 €

1 Available 4 Days 200Offset Type6130163480--28-283650624188420.816300-24VRTP-P+IR-SSTInoxPlain hole-VRTP.200-P+IR-SST-16-

103.38 €

1 Available 4 Days 200Offset Type61301634802006128302836505--8418.3-30024---Plain hole and keywayVRTP-P+IR-SSTVRTP.200-P+IR-SST-16-K593

Loading...

  1. 1

Basic information

Handwheel Type 2-spoke Material Handle Technopolymer Mounting Section, Hole Machining Circular hole (reamer finish)
Handle Available Material Grip Technopolymer

Tech Support