AWG20(K)~40(K), Filter Regulator w / Built-in Pressure Gauge

AWG20(K)~40(K), Filter Regulator w / Built-in Pressure Gauge
AWG20/30/40 Filter Regulator With Built-In Pressure Gauge that enables installation and removal of pressure gauge cover with a single action.
[Features]
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AWG20-F02G1
AWG30-F02G1H
AWG40-F03G1H
AWG40-F04CG1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Guard Drain Cock Size of Body Accessories

73.65 €

1 4 Days G1/4NA[Manual] Manual20None

94.94 €

1 4 Days G1/4Available[Manual] Manual30With set nuts

140.19 €

1 39 Days G3/8Available[Manual] Manual40With set nuts

171.60 €

1 Quote G1/2Available[Auto / Manual] N.C. (Normally Closed)40None

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Working Pressure(MPa) 1 Case Material Polycarbonate Case Exhaust Structure Relief type
Flow Direction Flow Direction Pressure Gauge Round Pressure Gauge (With Limit Indicator) Set Pressure 0.05 to 0.85 MPa
Drain Outlet Without drain guide, without barb fitting Pressure Unit Name plate, bowl caution plate and pressure gauge units: MPa Made to order specifications None
Pressure gauge mounting angle(°) 0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360