Adapter sleeves H3, main dimensions to DIN 5415, taper 1:12 (H304)

Adapter sleeves H3, main dimensions to DIN 5415, taper 1:12 H304
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: H304

Brand: FAG

Price: 10.57

Delivery time: 3 Days


Technical Data:

Inner diameter: 17 mm

Outer diameter: 32 mm

Width: 28 mm

Thread G: M20x1

Sleeve length B1: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H304

Part Number
H304
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B2
(mm)

10.57 €

1 Available 3 Days 173228M20x12820MB4KM47

Loading...

  1. 1

Basic information

Taper 1:12

This page is Adapter sleeves H3, main dimensions to DIN 5415, taper 1:12, part number H304.
You can find the detail information about specifications and dimensions on part number H304.

Variation of this product

Part Number
H305
H306
H307
H308
H309
H310
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B2
(mm)

12.11 €

1 Available 5 Days 203829M25x1,52925MB5KM58.25

10.74 €

1 Available 3 Days 254531M30x1,53130MB6KM68.25

11.23 €

1 Available 3 Days 305235M35x1,53535MB7KM79.25

12.06 €

1 Available 3 Days 355836M40x1,53640MB8KM810.25

13.97 €

1 Available 3 Days 406539M45x1,53945MB9KM911.25

15.85 €

1 Available 3 Days 457042M50x1,54250MB10KM1012.25

Tech Support