Adapter sleeves H31, main dimensions to DIN 5415, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H3120
H3122
H3124
H3126
H3128
H3130
H3132
H3132-HG
H3134
H3134-HG
H3136
H3136-HG
H3138
H3138-HG
H3140-HG
H3144X
H3144X-HG
H3148X
H3148X-HG
H3152X
H3152X-HG
H3156X
H3156X-HG
H3160
H3160-HG
H3164
H3164-HG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B2
(mm)
Width nut and lock B3
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)

107.15 €

1 Available 3 Days 9013076M100x276100MB20KM2019.75----

122.13 €

1 Available 5 Days 10014581M110x281110MB22KM2220.75----

122.13 €

1 Available 5 Days 11015588M120x288120MB24KM2422----

152.33 €

1 Available 5 Days 11516592M130x292130MB26KM2623----

173.08 €

1 Available 3 Days 12518097M140x297140MB28KM2824----

238.62 €

1 Available 3 Days 135195111M150x2111150MB30KM3026----

317.36 €

1 Available 5 Days 140210119M160x3119160MB32KM3227.5----

734.53 €

1 Available 5 Days 140210119M160x3119160MB32KM3227.5-M64.27

341.45 €

1 Available 5 Days 150220122M170x3122170MB34KM3428.5----

787.09 €

1 Available 5 Days 150220122M170x3122170MB34KM3428.5-M64.27

425.69 €

1 17 Days 160230131M180x3131180MB36KM3629.5----

815.65 €

1 Available 9 Days 160230131M180x3131180MB36KM3629.5-M64.27

412.46 €

1 Available 3 Days 170240141M190x3141190MB38KM3830.5----

931.53 €

1 Available 5 Days 170240141M190x3141190MB38KM3830.5-M64.27

847.48 €

1 Available 5 Days 180250150M200x3150200MB40KM4031.5-M64.27

890.39 €

1 Available 5 Days 200280161Tr220X4161220MB44HM44T35----

1,082.12 €

1 Available 5 Days 200280161Tr220X4161220MB44HM44T35-M64.27

881.18 €

1 Available 3 Days 220300172Tr240X4172240MB48HM48T37----

1,201.18 €

1 Available 5 Days 220300172Tr240X4172240MB48HM48T37-M64.27

1,232.70 €

1 Available 5 Days 240330190Tr260X4190260MB52HM52T38----

1,479.60 €

1 Available 5 Days 240330190Tr260X4190260MB52HM52T38-M64.27

1,526.86 €

1 Available 5 Days 260350195Tr280X4195280MB56HM56T39----

1,867.45 €

1 Available 5 Days 260350195Tr280X4195280MB56HM56T39-M64.27

1,767.64 €

1 Available 5 Days 280380208Tr300X4208300MS3160HM31604052---

2,274.55 €

1 Available 5 Days 280380208Tr300X4208300MS3160HM3160-52M64.27
-

-

1 4 Days 300400226Tr320X5226320MS3164HM3164-55M63.57

3,691.11 €

1 Available 5 Days 300400226Tr320X5226320MS3164HM3164-55M63.57

Loading...

  1. 1

Basic information

Taper 1:12

Tech Support