Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Main dimensions | Basic load ratings | Fatigue limit load Cur | Limiting speed nG | Speed rating nϑr | Mass m | Designation ►293|1.12 ►293|1.13 ►285 | Dimensions | Nominal contact angle | Mounting dimensions | ||||||||||||||
d | D | B | dyn. Cr | stat. C0r | r | r1 | D1 | D2 | D3 | d1 | d2 | a | α | da | Da | Db | ra | ra1 | |||||
N | N | N | min–1 | min–1 | ≈ kg | min. | min. | ≈ | ≈ | ≈ | ≈ | ≈ | ≈ | ° | min. | max. | max. | max. | max. | ||||
10 | 30 | 9 | 5 300 | 2 600 | 174 | 34 500 | 22 600 | 0.033 | 7200-B-XL-JP | 0.6 | 0.3 | 22 | – | – | 18.3 | – | 13 | 40 | 14.2 | 25.8 | 27.6 | 0.6 | 0.3 |
30 | 9 | 5 300 | 2 600 | 174 | 34 500 | 22 600 | 0.032 | 7200-B-XL-TVP | 0.6 | 0.3 | 22 | – | – | 18.3 | – | 13 | 40 | 14.2 | 25.8 | 27.6 | 0.6 | 0.3 | |
30 | 9 | 5 300 | 2 600 | 174 | 16 100 | – | 0.037 | 7200-B-XL-2RS-TVP | 0.6 | 0.3 | 22 | 23.2 | 25.4 | – | 15.5 | 13 | 40 | 14.2 | 25.8 | 27.6 | 0.6 | 0.3 | |
12 | 32 | 10 | 7 400 | 3 550 | 241 | 30 000 | 21 100 | 0.037 | 7201-B-XL-JP | 0.6 | 0.3 | 24.6 | – | – | 19.8 | – | 14 | 40 | 16.2 | 27.8 | 29.6 | 0.6 | 0.3 |
32 | 10 | 7 400 | 3 550 | 241 | 30 000 | 21 100 | 0.038 | 7201-B-XL-TVP | 0.6 | 0.3 | 24.6 | – | – | 19.8 | – | 14 | 40 | 16.2 | 27.8 | 29.6 | 0.6 | 0.3 | |
32 | 10 | 7 400 | 3 550 | 241 | 14 800 | – | 0.037 | 7201-B-XL-2RS-TVP | 0.6 | 0.3 | 24.6 | 25.9 | 28.8 | – | 17 | 14 | 40 | 16.2 | 27.8 | 29.6 | 0.6 | 0.3 | |
15 | 35 | 11 | 8 400 | 4 450 | 300 | 27 000 | 19 100 | 0.045 | 7202-B-XL-JP | 0.6 | 0.3 | 27.6 | – | – | 22.8 | – | 16 | 40 | 19.2 | 30.8 | 32.6 | 0.6 | 0.3 |
35 | 11 | 8 400 | 4 450 | 300 | 27 000 | 19 100 | 0.044 | 7202-B-XL-TVP | 0.6 | 0.3 | 27.6 | – | – | 22.8 | – | 16 | 40 | 19.2 | 30.8 | 32.6 | 0.6 | 0.3 | |
35 | 11 | 8 400 | 4 450 | 300 | 12 800 | – | 0.048 | 7202-B-XL-2RS-TVP | 0.6 | 0.3 | 27.6 | 29.2 | 32.1 | – | 19.7 | 16 | 40 | 19.2 | 30.8 | 32.6 | 0.6 | 0.3 | |
17 | 40 | 12 | 10 500 | 5 700 | 380 | 23 400 | 17 100 | 0.067 | 7203-B-XL-JP | 0.6 | 0.3 | 31.5 | – | – | 26 | – | 18 | 40 | 21.2 | 35.8 | 37.6 | 0.6 | 0.6 |
40 | 12 | 10 500 | 5 700 | 380 | 23 400 | 17 100 | 0.065 | 7203-B-XL-TVP | 0.6 | 0.3 | 31.5 | – | – | 26 | – | 18 | 40 | 21.2 | 35.8 | 37.6 | 0.6 | 0.6 | |
40 | 12 | 10 500 | 5 700 | 380 | 11 100 | – | 0.068 | 7203-B-XL-2RS-TVP | 0.6 | 0.3 | 31.5 | 33.1 | 36.3 | – | 22.9 | 18 | 40 | 21.2 | 35.8 | 37.6 | 0.6 | 0.6 | |
20 | 47 | 14 | 14 000 | 7 800 | 520 | 19 700 | 15 400 | 0.106 | 7204-B-XL-JP | 1 | 0.6 | 37 | – | – | 30.5 | – | 21 | 40 | 25.6 | 41.4 | 42.8 | 1 | 0.6 |
47 | 14 | 14 000 | 7 800 | 520 | 19 700 | 15 400 | 0.103 | 7204-B-XL-TVP | 1 | 0.6 | 37 | – | – | 30.5 | – | 21 | 40 | 25.6 | 41.4 | 42.8 | 1 | 0.6 | |
47 | 14 | 14 000 | 7 800 | 520 | 9 500 | – | 0.107 | 7204-B-XL-2RS-TVP | 1 | 0.6 | 37 | 39.2 | 43 | – | 26.8 | 21 | 40 | 25.6 | 41.4 | 42.8 | 1 | 0.6 | |
25 | 52 | 15 | 15 300 | 9 000 | 600 | 17 400 | 13 700 | 0.13 | 7205-B-XL-JP | 1 | 0.6 | 42 | – | – | 35.5 | – | 24 | 40 | 30.6 | 46.4 | 47.8 | 1 | 0.6 |
52 | 15 | 15 300 | 9 000 | 600 | 17 400 | 13 700 | 0.127 | 7205-B-XL-TVP | 1 | 0.6 | 42 | – | – | 35.5 | – | 24 | 40 | 30.6 | 46.4 | 47.8 | 1 | 0.6 | |
52 | 15 | 15 300 | 9 000 | 600 | 8 000 | – | 0.132 | 7205-B-XL-2RS-TVP | 1 | 0.6 | 42 | 44.1 | 48 | – | 31.8 | 24 | 40 | 30.6 | 46.4 | 47.8 | 1 | 0.6 | |
30 | 62 | 16 | 21 700 | 14 100 | 950 | 14 400 | 11 200 | 0.203 | 7206-B-XL-JP | 1 | 0.6 | 49.5 | – | – | 43.2 | – | 27 | 40 | 35.6 | 56.4 | 57.8 | 1 | 0.6 |
62 | 16 | 21 700 | 14 100 | 950 | 14 400 | 11 200 | 0.197 | 7206-B-XL-TVP | 1 | 0.6 | 49.5 | – | – | 43.2 | – | 27 | 40 | 35.6 | 56.4 | 57.8 | 1 | 0.6 | |
62 | 16 | 21 700 | 14 100 | 950 | 6 500 | – | 0.204 | 7206-B-XL-2RS-TVP | 1 | 0.6 | 49.5 | 51.7 | 57.1 | – | 39.5 | 27 | 40 | 35.6 | 56.4 | 57.8 | 1 | 0.6 | |
35 | 72 | 17 | 28 000 | 19 000 | 1 280 | 12 200 | 9 600 | 0.29 | 7207-B-XL-JP | 1.1 | 0.6 | 57.6 | – | – | 50.2 | – | 31 | 40 | 42 | 65 | 67.8 | 1 | 0.6 |
72 | 17 | 28 000 | 19 000 | 1 280 | 12 200 | 9 600 | 0.282 | 7207-B-XL-TVP | 1.1 | 0.6 | 57.6 | – | – | 50.2 | – | 31 | 40 | 42 | 65 | 67.8 | 1 | 0.6 | |
72 | 17 | 28 000 | 19 000 | 1 280 | 5 600 | – | 0.292 | 7207-B-XL-2RS-TVP | 1.1 | 0.6 | 57.6 | 60.2 | 66.5 | – | 45.8 | 31 | 40 | 42 | 65 | 67.8 | 1 | 0.6 | |
40 | 80 | 18 | 34 000 | 23 500 | 1 580 | 10 900 | 8 600 | 0.372 | 7208-B-XL-JP | 1.1 | 0.6 | 64.4 | – | – | 56.4 | – | 34 | 40 | 47 | 73 | 75.8 | 1 | 0.6 |
80 | 18 | 34 000 | 23 500 | 1 580 | 10 900 | 8 600 | 0.367 | 7208-B-XL-TVP | 1.1 | 0.6 | 64.4 | – | – | 56.4 | – | 34 | 40 | 47 | 73 | 75.8 | 1 | 0.6 | |
80 | 18 | 34 000 | 23 500 | 1 580 | 5 000 | – | 0.379 | 7208-B-XL-2RS-TVP | 1.1 | 0.6 | 64.4 | 67 | 73.8 | – | 52 | 34 | 40 | 47 | 73 | 75.8 | 1 | 0.6 | |
45 | 85 | 19 | 37 500 | 27 000 | 1 810 | 10 000 | 8 000 | 0.411 | 7209-B-XL-JP | 1.1 | 0.6 | 69.8 | – | – | 61.2 | – | 37 | 40 | 52 | 78 | 80.8 | 1 | 0.6 |
85 | 19 | 37 500 | 27 000 | 1 810 | 10 000 | 8 000 | 0.405 | 7209-B-XL-TVP | 1.1 | 0.6 | 69.8 | – | – | 61.2 | – | 37 | 40 | 52 | 78 | 80.8 | 1 | 0.6 | |
85 | 19 | 37 500 | 27 000 | 1 810 | 4 550 | – | 0.405 | 7209-B-XL-2RS-TVP | 1.1 | 0.6 | 69.8 | 72.4 | 79.6 | – | 56.8 | 37 | 40 | 52 | 78 | 80.8 | 1 | 0.6 | |
50 | 90 | 20 | 39 000 | 28 500 | 1 920 | 9 300 | 7 600 | 0.466 | 7210-B-XL-JP | 1.1 | 0.6 | 74.8 | – | – | 66.3 | – | 39 | 40 | 57 | 83 | 85.8 | 1 | 0.6 |
90 | 20 | 39 000 | 28 500 | 1 920 | 9 300 | 7 600 | 0.456 | 7210-B-XL-TVP | 1.1 | 0.6 | 74.8 | – | – | 66.3 | – | 39 | 40 | 57 | 83 | 85.8 | 1 | 0.6 | |
90 | 20 | 39 000 | 28 500 | 1 920 | 4 200 | – | 0.468 | 7210-B-XL-2RS-TVP | 1.1 | 0.6 | 74.8 | 77.4 | 84.6 | – | 61.8 | 39 | 40 | 57 | 83 | 85.8 | 1 | 0.6 | |
55 | 100 | 21 | 49 000 | 38 500 | 2 600 | 8 300 | 6 800 | 0.645 | 7211-B-XL-JP | 1.5 | 1 | 83 | – | – | 72.6 | – | 43 | 40 | 64 | 91 | 94.4 | 1.5 | 1 |
100 | 21 | 49 000 | 38 500 | 2 600 | 8 300 | 6 800 | 0.604 | 7211-B-XL-TVP | 1.5 | 1 | 83 | – | – | 72.6 | – | 43 | 40 | 64 | 91 | 94.4 | 1.5 | 1 | |
60 | 110 | 22 | 59 000 | 45 000 | 3 050 | 7 500 | 6 200 | 0.782 | 7212-B-XL-JP | 1.5 | 1 | 90.8 | – | – | 80.3 | – | 47 | 40 | 69 | 101 | 104.4 | 1.5 | 1 |
110 | 22 | 59 000 | 45 000 | 3 050 | 7 500 | 6 200 | 0.808 | 7212-B-XL-TVP | 1.5 | 1 | 90.8 | – | – | 80.3 | – | 47 | 40 | 69 | 101 | 104.4 | 1.5 | 1 | |
110 | 22 | 59 000 | 45 000 | 3 050 | 3 450 | – | 0.78 | 7212-B-XL-2RS-TVP | 1.5 | 1 | 90.8 | 94.4 | 103.4 | – | 75.3 | 47 | 40 | 69 | 101 | 104.4 | 1.5 | 1 | |
65 | 120 | 23 | 67 000 | 55 000 | 3 700 | 6 900 | 5 700 | 1.08 | 7213-B-XL-JP | 1.5 | 1 | 98.9 | – | – | 86.3 | – | 51 | 40 | 74 | 111 | 114.4 | 1.5 | 1 |
120 | 23 | 67 000 | 55 000 | 3 700 | 6 900 | 5 700 | 1 | 7213-B-XL-TVP | 1.5 | 1 | 98.9 | – | – | 86.3 | – | 51 | 40 | 74 | 111 | 114.4 | 1.5 | 1 | |
70 | 125 | 24 | 74 000 | 62 000 | 4 200 | 6 500 | 5 400 | 1.17 | 7214-B-XL-JP | 1.5 | 1 | 104 | – | – | 92.3 | – | 53 | 40 | 79 | 116 | 119.4 | 1.5 | 1 |
125 | 24 | 74 000 | 62 000 | 4 200 | 6 500 | 5 400 | 1.08 | 7214-B-XL-TVP | 1.5 | 1 | 104 | – | – | 92.3 | – | 53 | 40 | 79 | 116 | 119.4 | 1.5 | 1 | |
125 | 24 | 74 000 | 62 000 | 4 200 | 3 000 | – | 1.081 | 7214-B-XL-2RS-TVP | 1.5 | 1 | 104 | 107.6 | 117.9 | – | 87.3 | 53 | 40 | 79 | 116 | 119.4 | 1.5 | 1 | |
75 | 130 | 25 | 73 000 | 62 000 | 4 100 | 6 300 | 5 300 | 1.25 | 7215-B-XL-JP | 1.5 | 1 | 109.2 | – | – | 96.5 | – | 56 | 40 | 84 | 121 | 124.4 | 1.5 | 1 |
130 | 25 | 73 000 | 62 000 | 4 100 | 6 300 | 5 300 | 1.16 | 7215-B-XL-TVP | 1.5 | 1 | 109.2 | – | – | 96.5 | – | 56 | 40 | 84 | 121 | 124.4 | 1.5 | 1 | |
80 | 140 | 26 | 85 000 | 72 000 | 4 650 | 5 800 | 4 950 | 1.53 | 7216-B-XL-JP | 2 | 1 | 117.2 | – | – | 102.9 | – | 59 | 40 | 91 | 129 | 134.4 | 2 | 1 |
140 | 26 | 85 000 | 72 000 | 4 650 | 5 800 | 4 950 | 1.42 | 7216-B-XL-TVP | 2 | 1 | 117.2 | – | – | 102.9 | – | 59 | 40 | 91 | 129 | 134.4 | 2 | 1 | |
85 | 150 | 28 | 97 000 | 86 000 | 5 300 | 5 400 | 4 750 | 1.94 | 7217-B-XL-JP | 2 | 1 | 125 | – | – | 110.6 | – | 63 | 40 | 96 | 139 | 144.4 | 2 | 1 |
150 | 28 | 97 000 | 86 000 | 5 300 | 5 400 | 4 750 | 1.82 | 7217-B-XL-TVP | 2 | 1 | 125 | – | – | 110.6 | – | 63 | 40 | 96 | 139 | 144.4 | 2 | 1 | |
90 | 160 | 30 | 114 000 | 98 000 | 5 900 | 5 000 | 4 550 | 2.38 | 7218-B-XL-JP | 2 | 1 | 133.4 | – | – | 117.5 | – | 67 | 40 | 101 | 149 | 154.4 | 2 | 1 |
160 | 30 | 114 000 | 98 000 | 5 900 | 5 000 | 4 550 | 2.21 | 7218-B-XL-TVP | 2 | 1 | 133.4 | – | – | 117.5 | – | 67 | 40 | 101 | 149 | 154.4 | 2 | 1 | |
95 | 170 | 32 | 123 000 | 106 000 | 6 200 | 4 700 | 4 450 | 2.64 | 7219-B-XL-TVP | 2.1 | 1.1 | 141.5 | – | – | 125.3 | – | 72 | 40 | 107 | 158 | 163 | 2.1 | 1 |
100 | 180 | 34 | 148 000 | 132 000 | 7 500 | 4 400 | 4 200 | 3.45 | 7220-B-XL-JP | 2.1 | 1.1 | 149.6 | – | – | 132.3 | – | 76 | 40 | 112 | 168 | 173 | 2.1 | 1 |
180 | 34 | 142 000 | 124 000 | 7 100 | 4 400 | 4 250 | 3.17 | 7220-B-XL-TVP | 2.1 | 1.1 | 149.6 | – | – | 132.3 | – | 76 | 40 | 112 | 168 | 173 | 2.1 | 1 | |
105 | 190 | 36 | 155 000 | 142 000 | 7 900 | 5 400 | 4 100 | 4.18 | 7221-B-XL-MP | 2.1 | 1.1 | 157.7 | – | – | 138.2 | – | 80 | 40 | 117 | 178 | 183 | 2.1 | 1 |
110 | 200 | 38 | 167 000 | 154 000 | 8 300 | 3 950 | 3 950 | 4.7 | 7222-B-XL-JP | 2.1 | 1.1 | 165.7 | – | – | 144.9 | – | 84 | 40 | 122 | 188 | 193 | 2.1 | 1 |
200 | 38 | 167 000 | 154 000 | 8 300 | 3 950 | 3 950 | 4.44 | 7222-B-XL-TVP | 2.1 | 1.1 | 165.7 | – | – | 144.9 | – | 84 | 40 | 122 | 188 | 193 | 2.1 | 1 | |
120 | 215 | 40 | 182 000 | 178 000 | 9 300 | 3 650 | 3 700 | 5.4 | 7224-B-XL-TVP | 2.1 | 1.1 | 178.9 | – | – | 157.2 | – | 90 | 40 | 132 | 203 | 208 | 2.1 | 1 |
130 | 230 | 40 | 200 000 | 204 000 | 10 300 | 3 400 | 3 350 | 6.12 | 7226-B-XL-TVP | 3 | 1.1 | 191.8 | – | – | 169.6 | – | 96 | 40 | 144 | 216 | 223 | 2.5 | 1 |
140 | 250 | 42 | 214 000 | 231 000 | 11 100 | 4 050 | 3 100 | 8.55 | 7228-B-XL-MP | 3 | 1.1 | 207.5 | – | – | 183.5 | – | 103 | 40 | 154 | 236 | 243 | 2.5 | 1 |
150 | 270 | 45 | 245 000 | 275 000 | 12 800 | 3 750 | 2 850 | 10.9 | 7230-B-XL-MP | 3 | 1.1 | 223.5 | – | – | 197.5 | – | 111 | 40 | 164 | 256 | 263 | 2.5 | 1 |
160 | 290 | 48 | 241 000 | 305 000 | 10 400 | 3 500 | 2 650 | 13.5 | 7232-B-MP | 3 | 1.1 | 238 | – | – | 212 | – | 118 | 40 | 174 | 276 | 283 | 2.5 | 1 |
170 | 310 | 52 | 270 000 | 355 000 | 11 600 | 3 250 | 2 440 | 16.7 | 7234-B-MP | 4 | 1.5 | 255.8 | – | – | 227.4 | – | 127 | 40 | 187 | 293 | 301 | 3 | 1.5 |
180 | 320 | 52 | 280 000 | 380 000 | 12 100 | 3 100 | 2 290 | 17.503 | 7236-B-MP | 4 | 1.5 | 265.8 | – | – | 237.4 | – | 131 | 40 | 197 | 303 | 311 | 3 | 1.5 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Raceway Shape | Materials of Inner and Outer Ring | Shield material and shape | Outer Race Type | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Raceway No. of Rows | Size Standard | Rolling Element Material | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | Preloading | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.20 € | 1 | Available | 4 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 10 | 30 | 9 | 5600 | 37500 | High Durability | Single Row | Metric System | Steel | 2600 | - | Steel sheet metal | - | - | - | - | - | ||
- | 31.93 € 20.12 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 10 | 30 | 9 | 5600 | - | High Durability | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 35.09 € 22.11 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 10 | 30 | 9 | 5600 | - | High Durability | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
15.19 € | 1 | Available | 4 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 10 | 30 | 9 | 5600 | 37500 | High Durability | Single Row | Metric System | Steel | 2600 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 29.14 € 18.36 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 10 | 30 | 9 | 5600 | - | High Durability | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 27.50 € | 1 | Available | 4 Days | - | - | - | - | 10 | 30 | 9 | - | - | High Durability | - | - | - | - | - | - | - | - | - | - | - | |
- | 32.08 € 20.21 € | 1 |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 10 | 30 | 9 | 5600 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
17.93 € 11.30 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 32 | 10 | 7900 | 33000 | High Durability | Single Row | Metric System | Steel | 3550 | - | Steel sheet metal | - | - | - | - | - | ||
- | 31.35 € 19.75 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 32 | 10 | 7900 | - | High Durability | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 34.55 € 21.77 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 32 | 10 | 7900 | - | High Durability | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
14.95 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 32 | 10 | 7900 | 33000 | High Durability | Single Row | Metric System | Steel | 3550 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 56.02 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 32 | 10 | 7900 | - | High Durability | Single Row | Metric System | Steel | - | - | Solid cage made of glass-fiber reinforced polyamid PA66 | UL (Bearing set with light preload) | - | - | - | - | |
- | 61.55 € | 1 | Available | 2 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 32 | 10 | 7900 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 28.10 € | 1 | Available | 4 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 32 | 10 | 7900 | - | High Durability | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 26.55 € | 1 | Available | 4 Days | - | - | - | - | 12 | 32 | 10 | - | - | High Durability | - | - | - | - | - | - | - | - | - | - | - | |
- | 30.82 € 19.42 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 32 | 10 | 7900 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
18.30 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 35 | 11 | 8900 | 29500 | High Durability | Single Row | Metric System | Steel | 4450 | - | Steel sheet metal | - | - | - | - | - | ||
- | 32.08 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 35 | 11 | 8900 | - | High Durability | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 35.26 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 35 | 11 | 8900 | - | High Durability | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
15.25 € 9.61 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 35 | 11 | 8900 | 29500 | High Durability | Single Row | Metric System | Steel | 4450 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 48.97 € | 1 | Available | 2 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 35 | 11 | 8900 | - | High Durability | Single Row | Metric System | Steel | - | - | Solid cage made of glass-fiber reinforced polyamid PA66 | UL (Bearing set with light preload) | - | - | - | - | |
- | 53.90 € 33.96 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 35 | 11 | 8900 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 27.88 € 17.56 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 35 | 11 | 8900 | - | High Durability | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 27.88 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 35 | 11 | 8900 | - | High Durability | Single Row | Metric System | Steel | - | UB | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 30.68 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 35 | 11 | 8900 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
18.64 € | 1 | Available | 4 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | 26000 | High Durability | Single Row | Metric System | Steel | 5700 | - | Steel sheet metal | - | - | - | - | - | ||
- | 32.62 € 20.55 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | - | High Durability | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 35.90 € 22.62 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | - | High Durability | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
15.50 € 9.77 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | 26000 | High Durability | Single Row | Metric System | Steel | 5700 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 51.38 € 32.37 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | - | High Durability | Single Row | Metric System | Steel | - | - | Solid cage made of glass-fiber reinforced polyamid PA66 | UL (Bearing set with light preload) | - | - | - | - | |
- | 49.43 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 29.45 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | - | High Durability | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 25.89 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | - | High Durability | Single Row | Metric System | Steel | - | UB | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 29.45 € 18.55 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | - | High Durability | Single Row | Metric System | Steel | - | - | Solid cage made of glass-fiber reinforced polyamid PA66 | UL (Bearing set with light preload) | - | - | - | - | |
- | 32.36 € 20.39 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 40 | 12 | 11200 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
19.79 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 47 | 14 | 14900 | 21600 | High Durability | Single Row | Metric System | Steel | 7800 | - | Steel sheet metal | - | - | - | - | - | ||
- | 34.70 € 21.86 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 47 | 14 | 14900 | - | High Durability | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 38.17 € 24.05 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 47 | 14 | 14900 | - | High Durability | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
16.53 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 47 | 14 | 14900 | 21600 | High Durability | Single Row | Metric System | Steel | 7800 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 54.48 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 47 | 14 | 14900 | - | High Durability | Single Row | Metric System | Steel | - | - | Solid cage made of glass-fiber reinforced polyamid PA66 | UL (Bearing set with light preload) | - | - | - | - | |
- | 60.00 € 37.80 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 47 | 14 | 14900 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 31.83 € 20.05 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 47 | 14 | 14900 | - | High Durability | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 31.83 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 47 | 14 | 14900 | - | High Durability | Single Row | Metric System | Steel | - | UB | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 35.03 € 22.07 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 47 | 14 | 14900 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
21.53 € | 1 | 4 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | 19200 | High Durability | Single Row | Metric System | Steel | 9000 | - | Steel sheet metal | - | - | - | - | - | |||
- | 37.63 € 23.71 € | 1 |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | ||
- | 41.41 € 26.09 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
17.93 € | 1 | Available | 4 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | 19200 | High Durability | Single Row | Metric System | Steel | 9000 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 48.33 € 30.45 € | 1 |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 62.80 € 39.56 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 62.80 € 39.56 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | - | Solid cage made of glass-fiber reinforced polyamid PA66 | UL (Bearing set with light preload) | - | - | - | - | |
- | 69.10 € 43.53 € | 1 | Available |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 33.08 € 21.50 € | 1 |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 34.55 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 34.55 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | UB | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 37.98 € 23.93 € | 1 |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 52 | 15 | 16200 | - | High Durability | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
25.73 € 16.21 € | 1 |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 62 | 16 | 23100 | 15800 | High Durability | Single Row | Metric System | Steel | 14100 | - | Steel sheet metal | - | - | - | - | - | |||
- | 42.57 € 26.82 € | 1 |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 62 | 16 | 23100 | - | High Durability | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | ||
- | 46.80 € 29.48 € | 1 |
Same day
Stock | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 62 | 16 | 23100 | - | High Durability | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | ||
- | 55.65 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 62 | 16 | 21900 | - | High Durability | Single Row | Metric System | Steel | - | UA | Solid brass cage, ball guided | - | - | - | - | - |
Loading...
Load Direction | Radial |
---|
Configure
Stock
Basic Attributes
Raceway Shape
Materials of Inner and Outer Ring
Shield material and shape
Outer Race Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Specifications/Environment
Raceway No. of Rows
Size Standard
Rolling Element Material
Bearing clearance identifier
Cage material
Preloading
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes