Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bearing Ring Shape | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Load Direction | Number of Bearing Ring Rows | Size Standard | Rolling Element Material | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | Preloading | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.44 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 37 | 12 | 12200 | 28000 | High Durability | Radial | Single Row | Metric System | Steel | 5300 | - | Steel sheet metal | - | - | - | - | - | ||
- | 46.80 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 37 | 12 | 12200 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 45.34 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 37 | 12 | 12200 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
29.17 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 37 | 12 | 12200 | 28000 | High Durability | Radial | Single Row | Metric System | Steel | 5300 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 43.73 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 37 | 12 | 12200 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 41.30 € | 1 | Available | 4 Days | - | - | - | - | 12 | 37 | 12 | - | - | High Durability | Radial | - | - | - | - | - | - | - | - | - | - | - | |
- | 48.13 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 12 | 37 | 12 | 12200 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
24.28 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 42 | 13 | 15100 | 24400 | High Durability | Radial | Single Row | Metric System | Steel | 7200 | - | Steel sheet metal | - | - | - | - | - | ||
- | 38.84 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 42 | 13 | 15100 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 42.73 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 42 | 13 | 15100 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
20.22 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 42 | 13 | 15100 | 24400 | High Durability | Radial | Single Row | Metric System | Steel | 7200 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 38.22 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 42 | 13 | 15100 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 36.08 € | 1 | Available | 4 Days | - | - | - | - | 15 | 42 | 13 | - | - | High Durability | Radial | - | - | - | - | - | - | - | - | - | - | - | |
- | 42.00 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 15 | 42 | 13 | 15100 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
21.02 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 47 | 14 | 18700 | 21600 | High Durability | Radial | Single Row | Metric System | Steel | 9000 | - | Steel sheet metal | - | - | - | - | - | ||
19.05 € | 1 | Available | 4 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 47 | 14 | 18700 | 21600 | High Durability | Radial | Single Row | Metric System | Steel | 9000 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 33.68 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 47 | 14 | 18700 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 31.80 € | 1 | Available | 4 Days | - | - | - | - | 17 | 47 | 14 | - | - | High Durability | Radial | - | - | - | - | - | - | - | - | - | - | - | |
- | 37.05 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 17 | 47 | 14 | 18700 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
20.97 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 52 | 15 | 21700 | 19300 | High Durability | Radial | Single Row | Metric System | Steel | 11100 | - | Steel sheet metal | - | - | - | - | - | ||
- | 33.48 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 52 | 15 | 21700 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 47.67 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 52 | 15 | 20200 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid brass cage, ball guided | - | - | - | - | - | |
19.85 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 52 | 15 | 21700 | 19300 | High Durability | Radial | Single Row | Metric System | Steel | 11100 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 36.89 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 52 | 15 | 21700 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 34.83 € | 1 | Available | 4 Days | - | - | - | - | 20 | 52 | 15 | - | - | High Durability | Radial | - | - | - | - | - | - | - | - | - | - | - | |
- | 40.65 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 20 | 52 | 15 | 21700 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
28.25 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 30000 | 15800 | High Durability | Radial | Single Row | Metric System | Steel | 15800 | - | Steel sheet metal | - | - | - | - | - | ||
- | 43.88 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 30000 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 48.13 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 30000 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
45.92 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 28000 | 20500 | High Durability | Radial | Single Row | Metric System | Steel | 14200 | - | Solid brass cage, ball guided | - | - | - | - | - | ||
- | 52.58 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 28000 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid brass cage, ball guided | - | - | - | - | - | |
- | 65.80 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 28000 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid brass cage, ball guided | - | - | - | - | - | |
23.61 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 30000 | 15800 | High Durability | Radial | Single Row | Metric System | Steel | 15800 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 32.63 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 30000 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 32.63 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 30000 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UB | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 35.89 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 25 | 62 | 17 | 30000 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
33.77 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 37500 | 13500 | High Durability | Radial | Single Row | Metric System | Steel | 22100 | - | Steel sheet metal | - | - | - | - | - | ||
- | 43.82 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 37500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 54.95 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 37500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
48.66 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 35500 | 17600 | High Durability | Radial | Single Row | Metric System | Steel | 20100 | - | Solid brass cage, ball guided | - | - | - | - | - | ||
- | 66.67 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 35500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid brass cage, ball guided | - | - | - | - | - | |
- | 73.25 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 35500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid brass cage, ball guided | - | - | - | - | - | |
24.97 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 37500 | 13500 | High Durability | Radial | Single Row | Metric System | Steel | 22100 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 40.98 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 37500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 40.98 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 37500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UB | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 45.00 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 30 | 72 | 19 | 37500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
35.60 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | 11900 | High Durability | Radial | Single Row | Metric System | Steel | 27500 | - | Steel sheet metal | - | - | - | - | - | ||
- | 46.18 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 57.86 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - | |
54.86 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | 15500 | High Durability | Radial | Single Row | Metric System | Steel | 27500 | - | Solid brass cage, ball guided | - | - | - | - | - | ||
- | 75.10 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid brass cage, ball guided | - | - | - | - | - | |
- | 82.53 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid brass cage, ball guided | - | - | - | - | - | |
29.65 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | 11900 | High Durability | Radial | Single Row | Metric System | Steel | 27500 | - | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | ||
- | 45.48 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 45.48 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UB | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
- | 45.48 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | - | Solid cage made of glass-fiber reinforced polyamid PA66 | UL (Bearing set with light preload) | - | - | - | - | |
- | 43.82 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 35 | 80 | 21 | 45500 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | - | |
44.40 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 40 | 90 | 23 | 57000 | 10400 | High Durability | Radial | Single Row | Metric System | Steel | 34500 | - | Steel sheet metal | - | - | - | - | - | ||
- | 57.58 € | 1 | Available | 3 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 40 | 90 | 23 | 57000 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UA | Steel sheet metal | - | - | - | - | - | |
- | 72.18 € | 1 | Available | 5 Days | Angular Contact Ball (Single Row) | Steel | Open Type | Flat | 40 | 90 | 23 | 57000 | - | High Durability | Radial | Single Row | Metric System | Steel | - | UO | Steel sheet metal | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Bearing Ring Shape
Materials of Inner and Outer Ring
Shield material and shape
Outer Ring Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Specifications/Environment
Load Direction
Number of Bearing Ring Rows
Size Standard
Rolling Element Material
Bearing clearance identifier
Cage material
Preloading
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes