Angular contact spherical plain bearings GE..-SW, maintenance-free, to DIN ISO 12 240-2 (Part Numbers)

Angular contact spherical plain bearings GE..-SW, maintenance-free, to DIN ISO 12 240-2
  • Volume Discount
[Specifications]
・I.D. D(mm): 25~120
・Allowable Tilt Angle α(deg): 1.1~2.7
・Outer Diameter(mm): 47~180
・Width(mm): 14~36
・DIN ISO 12 240-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE25-SW-A
GE30-SW-A
GE35-SW-A
GE40-SW-A
GE45-SW-A
GE50-SW-A
GE60-SW-A
GE70-SW-A
GE80-SW-A
GE90-SW-A
GE100-SW-A
GE120-SW-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

56.77 €

1 Available 3 Days 252390001432.7471415

75.94 €

1 Available 3 Days 303230001942.3551617

78.14 €

1 Available 3 Days 353930002362.1621718

82.85 €

1 Available 3 Days 404540002721.9681819

115.50 €

1 Available 5 Days 455320003191.7751920

126.90 €

1 Available 5 Days 505920003551.6801920

132.97 €

1 Available 3 Days 608050004831.3952223

208.83 €

1 Available 3 Days 7010400006271.11102425

326.08 €

1 Available 5 Days 80122000073421252729

392.38 €

1 Available 3 Days 9015700009411.81403032

406.34 €

1 Available 3 Days 100170000010201.71503032

788.82 €

1 12 Days 120249000015001.41803638

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -50::150

Tech Support