Axial deep groove ball bearings / single direction / 511 / similar to DIN 711, ISO 104 / FAG

Axial deep groove ball bearings / single direction / 511 / similar to DIN 711, ISO 104 / FAG
  • Promotional pricing
  • Volume Discount
[Specifications]
・Inner Diameter d(φ): 10-320
・Outer Diameter D(φ): 24-400
・DIN 711, ISO 104

Axial deep groove ball bearings comprise a shaft locating washer, a housing locating washer and a ball and cage assembly.

[Features]
・In order to ensure centring of the washers with a precise fit, the bore ofthe shaft locating washer (d) is ground
・The bore of the housinglocating washer (D) is more generously dimensioned and is turned
・The housing locating washer can be flat or spherical and can be configured with or without a support washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51100
51101
51102
51103
51104
51105
51106
51107
51108
51109
51110
51111
51112
51113
51114
51115
51116
51117
51118
51120
51122
51124
51126
51128
51130-MP
51132-MP
51134-MP
51136-MP
51138-MP
51140-MP
51144-MP
51148-MP
51152-MP
51156-MP
51160-MP
51164-MP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)

8.23 €

1 Available 3 Days 1024912700Thrust1000014000

8.32 €

1 Available 3 Days 1226913100Thrust1030015400

10.92 €

1 Available 4 Days 1528913100Thrust1050016800

8.49 €

1 Available 3 Days 1730912900Thrust1130019600

8.58 €

1 Available 3 Days 20351010900Thrust1500026500

11.93 €

1 Available 4 Days 2542119700Thrust1810035500

12.79 €

1 Available 5 Days 3047119300Thrust1880040000

10.51 €

1 Available 3 Days 3552128800Thrust2000046500

12.69 €

1 Available 3 Days 4060137400Thrust2550062000

14.46 €

1 Available 3 Days 4565147100Thrust2650069000

20.40 €

1 Available 4 Days 5070146800Thrust2700075000

19.51 €

1 Available 3 Days 5578166100Thrust3050075000

28.22 €

1 Available 4 Days 6085175500Thrust41500113000

30.47 €

1 Available 4 Days 6590185300Thrust38500100000

25.66 €

1 Available 3 Days 7095185100Thrust40000110000

37.75 €

1 Available 4 Days 75100194800Thrust44500123000

32.88 €

1 Available 3 Days 80105194650Thrust45000129000

37.12 €

1 Available 3 Days 85110194500Thrust45500134000

58.63 €

1 Available 4 Days 90120224300Thrust45500140000

70.20 €

1 Available 3 Days 100135253500Thrust85000270000

101.00 €

63.63 €

1 Same day

Stock

110145253350Thrust87000290000

119.23 €

1 Available 4 Days 120155253200Thrust89000310000

148.38 €

93.48 €

1 Available Same day

Stock

130170302850Thrust111000390000

195.68 €

123.28 €

1 Available Same day

Stock

140180312750Thrust111000400000

289.58 €

182.44 €

1 Available Same day

Stock

150190312650Thrust109000400000

382.82 €

241.18 €

1 Same day

Stock

160200312550Thrust112000425000

443.23 €

279.23 €

1 Available Same day

Stock

170215342330Thrust127000510000
-

480.00 €

302.40 €

1 Same day

Stock

18022534----

489.17 €

308.18 €

1 Same day

Stock

190240372040Thrust161000650000

579.13 €

364.85 €

1 Available Same day

Stock

200250371980Thrust162000670000

709.17 €

446.78 €

1 Available Same day

Stock

220270371870Thrust168000730000

891.70 €

561.77 €

1 Available Same day

Stock

240300451640Thrust237000990000

1,080.80 €

680.90 €

1 Same day

Stock

260320451560Thrust2450001070000

1,386.80 €

873.68 €

1 Available Same day

Stock

280350531380Thrust3250001390000

1,388.00 €

1 Available 3 Days 300380621270Thrust3600001620000

2,180.83 €

1 17 Days 320400631200Thrust3600001750000

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360