Axial deep groove ball bearings / single direction / 514 / similar to DIN 711, ISO 104 / FAG (51406)

Axial deep groove ball bearings / single direction / 514 / similar to DIN 711, ISO 104 / FAG 51406
  • Volume Discount

Product Details:

Manufacturer part number: 51406

Brand: FAG

Price: 48.93

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 30 φ

Outer Diameter D: 70 φ

Width B (or T): 28 mm

Maximum Allowable Rotational Speed: 3850 1/min

Load Direction: Thrust


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51406

Part Number
51406
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)

48.93 €

1 Available 5 Days 3070283850Thrust70000112000

Loading...

  1. 1

This page is Axial deep groove ball bearings / single direction / 514 / similar to DIN 711, ISO 104 / FAG, part number 51406.
You can find the detail information about specifications and dimensions on part number 51406.

Variation of this product

Part Number
51405
51407
51408
51409
51410
51411
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)

37.12 €

1 Available 3 Days 2560244700Thrust4300066000

51.20 €

1 Available 3 Days 3580323600Thrust76000126000

73.00 €

1 Available 5 Days 4090363250Thrust96000170000

77.38 €

1 Available 3 Days 45100392850Thrust123000222000

91.22 €

1 Available 3 Days 50110432650Thrust138000255000
-

146.49 €

1 Available 3 Days 5512048----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360