Axial deep groove ball bearings / single direction / 524 / similar to DIN 711, ISO 104 / FAG (52409)

Axial deep groove ball bearings / single direction / 524 / similar to DIN 711, ISO 104 / FAG 52409
  • Volume Discount

Product Details:

Manufacturer part number: 52409

Brand: FAG

Price: 338.68

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 35 φ

Outer Diameter D: 100 φ

Width B (or T): 72 mm

Maximum Allowable Rotational Speed: 2850 1/min

Basic Load Rating Dynamic Rating (Ca): 123000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52409

Part Number
52409
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)

338.68 €

1 Available 5 Days 35100722850123000222000

Loading...

  1. 1

Basic information

Load Direction Thrust

This page is Axial deep groove ball bearings / single direction / 524 / similar to DIN 711, ISO 104 / FAG, part number 52409.
You can find the detail information about specifications and dimensions on part number 52409.

Variation of this product

Part Number
52410
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)

438.32 €

1 17 Days 40110782650138000255000

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360