Axial deep groove ball bearings / single direction / 532 / similar to DIN 711, ISO 104 / FAG

Axial deep groove ball bearings / single direction / 532 / similar to DIN 711, ISO 104 / FAG
  • Promotional pricing ends 31/07/2024
  • Volume Discount

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53203
53204
53205
53206
53207
53208
53209
53210
53211
53212
53213
53214
53215
53216
53217
53218
53220
53222
53224
53226
53228
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)

26.57 €

23.91 €

1 Same day

Stock

173513.297001720027500

27.08 €

1 Available 5 Days 204014.785002110037500

28.45 €

25.61 €

1 Available Same day

Stock

254716.775002650050000

34.15 €

30.74 €

1 Available Same day

Stock

305217.873002390046000

40.98 €

36.88 €

1 Available Same day

Stock

356219.960003550067000

45.48 €

1 Available 3 Days 406820.355004400097000

50.70 €

45.63 €

1 Same day

Stock

457321.355003900080000

68.70 €

61.83 €

1 Available Same day

Stock

507823.5495050000106000

72.18 €

64.96 €

1 Available Same day

Stock

559027.3435058000133000

86.50 €

77.85 €

1 Same day

Stock

609528420062000139000

90.00 €

81.00 €

1 Same day

Stock

6510028.7410064000149000

103.53 €

93.18 €

1 Same day

Stock

7010528.8400066000159000

119.03 €

107.13 €

1 Same day

Stock

7511028.3395067000169000

133.05 €

119.75 €

1 Available Same day

Stock

8011529.5370075000191000

165.95 €

149.36 €

1 Same day

Stock

8512533.1325098000250000

180.95 €

162.86 €

1 Available Same day

Stock

9013538.52900119000300000

231.28 €

208.15 €

1 Available Same day

Stock

10015040.92700119000325000

299.50 €

269.55 €

1 Same day

Stock

11016040.22650126000365000

369.65 €

332.69 €

1 Same day

Stock

12017040.82550128000385000

513.81 €

462.43 €

1 Available Same day

Stock

13019047.92210184000540000

867.01 €

780.31 €

1 Available Same day

Stock

14020048.62110191000570000

Loading...

  1. 1

Basic information

Load Direction Thrust

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360