Axial deep groove ball bearings / single direction / 533 / similar to DIN 711, ISO 104 / FAG (53306)

Axial deep groove ball bearings / single direction / 533 / similar to DIN 711, ISO 104 / FAG 53306
  • Volume Discount

Product Details:

Manufacturer part number: 53306

Brand: FAG

Price: 43.27

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 30 φ

Outer Diameter D: 60 φ

Width B (or T): 22.6 mm

Maximum Allowable Rotational Speed: 5700 1/min

Basic Load Rating Dynamic Rating (Ca): 35500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

53306

Part Number
53306
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

43.27 €

1 Available 5 Days 306022.657003550065000----

Loading...

  1. 1

Basic information

Load Direction Thrust

This page is Axial deep groove ball bearings / single direction / 533 / similar to DIN 711, ISO 104 / FAG, part number 53306.
You can find the detail information about specifications and dimensions on part number 53306.

Variation of this product

Part Number
53305
53307
53308
53309
53310
53311
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

-

1 4 Days 255219.860003450055000AvailableAvailable0.18kg

48.31 €

1 Available 3 Days 356825.648505000089000----

53.77 €

1 Available 3 Days 407828.5425061000112000----

64.55 €

1 Available 3 Days 458530.1380075000140000----

84.80 €

1 Available 3 Days 509534.3355082000169000----

138.87 €

1 Available 5 Days 5510539.33200102000207000----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360