Axial needle roller and cage assemblies AXK, single direction, to DIN 5405-2

Axial needle roller and cage assemblies AXK, single direction, to DIN 5405-2
  • Promotional pricing ends 31/12/2024
  • Volume Discount
[Specifications]
・Inner dimension(mm): 4-160
・Outer dimension(mm): 14-200
・Width(mm): 2-5

[Features]
・Axial needle roller and cage assemblies AXK comprise geometrically stable plastic or metal cages fitted with a large number of needle rollers
・Due to the high uniformity of diameter (the needle rollers are sorted to very small diameter tolerances) of the needle rollers with each other, this gives very uniform loading od the rolling elements
・DIN 5405-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AXK0414-TV/0-10
AXK0515-TV/0-10
AXK0619-TV/0-10
AXK0821-TV/0-10
AXK100135-A
AXK100135-A/0-10
AXK1024-A
AXK1024-A/0-10
AXK110145-A
AXK110145-A/0-10
AXK120155-A
AXK120155-A/0-10
AXK1226-A
AXK1226-A/0-10
AXK130170-A
AXK130170-A/0-10
AXK140180-A
AXK140180-A/0-10
AXK150190-A
AXK150190-A/0-10
AXK1528-A
AXK1528-A/0-10
AXK160200-A
AXK160200-A/0-10
AXK1730-A
AXK1730-A/0-10
AXK2035-A
AXK2035-A/0-10
AXK2542-A
AXK2542-A/0-10
AXK3047-A
AXK3047-A/0-10
AXK3552-A
AXK3552-A/0-10
AXK4060-A
AXK4060-A/0-10
AXK4565-A
AXK4565-A/0-10
AXK5070-A
AXK5070-A/0-10
AXK5578-A
AXK5578-A/0-10
AXK6085-A
AXK6085-A/0-10
AXK6590-A
AXK6590-A/0-10
AXK7095-A
AXK7095-A/0-10
AXK75100-A
AXK75100-A/0-10
AXK80105-A
AXK80105-A/0-10
AXK85110-A
AXK85110-A/0-10
AXK90120-A
AXK90120-A/0-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)
Basic dynamic load rating, axial
(N)
Basic static load rating, axial
(N)
Limiting speed in rpm RoHS Certificate REACH Certificate Customs tariff — weight
-

3.50 €

2.21 €

1 Same day

Stock

4142------
-

2.60 €

1 Available 3 Days 5152------
-

3.55 €

1 Available 4 Days 6192------
-

3.60 €

1 Available 3 Days 8212------
-

25.03 €

1 Available 4 Days 1001354910005600002420AvailableAvailable0.099

27.55 €

1 Available 3 Days 1001354910005600002420---
-

2.05 €

1 Available 4 Days 1024292002550016900AvailableAvailable0.003

3.07 €

1 Available 4 Days 1024292002550016900---
-

34.90 €

1 Available 4 Days 1101454970006200002260AvailableAvailable0.107

38.40 €

1 Available 3 Days 1101454970006200002260---
-

41.95 €

1 Available 4 Days 12015541020006800002090AvailableAvailable0.12

62.54 €

39.40 €

1 Available Same day

Stock

12015541020006800002090---
-

2.07 €

1 Available 4 Days 1226299002900015200AvailableAvailable0.004

2.28 €

1 Available 3 Days 1226299002900015200---
-

56.95 €

1 Available 4 Days 13017051340008400001920AvailableAvailable0.192

84.90 €

1 Available 2 Days 13017051340008400001920---
-

69.02 €

1 Available 4 Days 14018051390009000001800AvailableAvailable0.219

102.90 €

64.83 €

1 Available Same day

Stock

14018051390009000001800---
-

81.77 €

1 Available 4 Days 15019051430009600001690AvailableAvailable0.216

121.90 €

76.80 €

1 Same day

Stock

1501905------
-

2.10 €

1 Available 4 Days 15282114003600013400AvailableAvailable0.004

3.15 €

1 Available 4 Days 15282114003600013400---
-

99.03 €

1 Available 4 Days 160200514800010200001600AvailableAvailable0.242

109.02 €

1 Available 2 Days 160200514800010200001600---
-

2.13 €

1 Available 4 Days 17302120003950012300AvailableAvailable0.004

3.17 €

1 Available 4 Days 17302120003950012300---
-

2.20 €

1 Available 5 Days 20352131004650010500AvailableAvailable0.006

3.29 €

1 Available 2 Days 20352131004650010500---

2.33 €

1 Available 4 Days 2542214800580008600AvailableAvailable0.007
-

3.46 €

1 Available 4 Days 25422------

2.58 €

1 Available 4 Days 3047216400700007500AvailableAvailable0.008
-

3.85 €

1 Available 2 Days 30472------
-

3.02 €

1 Available 4 Days 3552217900810006600AvailableAvailable0.009

4.50 €

2.84 €

1 Available Same day

Stock

3552217900810006600---
-

3.33 €

1 Available 4 Days 40603280001140005800AvailableAvailable0.016

4.98 €

3.14 €

1 Available Same day

Stock

40603------

4.90 €

1 12 Days 45653300001280005200AvailableAvailable0.018
-

4.28 €

1 Available 2 Days 45653------
-

5.67 €

1 17 Days 50703320001430004800AvailableAvailable0.02

4.95 €

1 Available 4 Days 50703320001430004800---
-

6.52 €

1 12 Days 55783385001860004350AvailableAvailable0.027

7.70 €

1 Available 4 Days 55783385001860004350---
-

6.20 €

1 Available 4 Days 60853450002340003950AvailableAvailable0.033

9.25 €

1 Available 2 Days 60853450002340003950---
-

8.00 €

1 Available 4 Days 65903470002550003700AvailableAvailable0.036

11.93 €

7.52 €

1 Available Same day

Stock

65903470002550003700---
-

11.23 €

1 Available 4 Days 70954540002550003500AvailableAvailable0.049

16.75 €

7.87 €

1 Available Same day

Stock

70954540002550003500---
-

13.67 €

1 Available 4 Days 751004550002650003300AvailableAvailable0.051

20.37 €

9.57 €

1 Available Same day

Stock

751004550002650003300---
-

16.35 €

1 Available 4 Days 801054---AvailableAvailable0.056

24.35 €

1 Available 2 Days 801054570002800003100---
-

18.95 €

1 Available 4 Days 851104580002900002950AvailableAvailable0.055

28.26 €

1 Available 4 Days 851104580002900002950---
-

21.50 €

1 Available 4 Days 901204730004050002750AvailableAvailable0.075

23.68 €

1 Available 3 Days 901204730004050002750---

Loading...

  1. 1

Tech Support