Configure
  • I.D. D(mm)
  • Allowable Tilt Angle α(deg)
  • Outer Diameter(mm)
  • Product size (length)(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Axial spherical plain bearings GE..-AX, requiring maintenance, to DIN ISO 12 240-3

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items
Related

I.D. D

(mm)

Static load capacity radial

(N)

Basic Load Rating

(kN)

Allowable Tilt Angle α

(deg)

Outer Diameter

(mm)

Product size (length)

(mm)

Minimum order quantity
10
24400
122
10
30
9.5
1 pieces
12
32400
162
9
35
13
1 pieces
15
52200
261
7
42
15
1 pieces
17
59300
0.296
6
47
16
1 pieces
20
75100
376
6
55
20
1 pieces
25
129000
646
7
62
22.5
1 pieces
30
170000
848
6
75
26
1 pieces
35
259000
1300
6
90
28
1 pieces
40
373000
1870
6
105
32
1 pieces
45
486000
2430
6
120
36.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
45.12 €
( 53.69 € )
3 working days
82.13 €
( 97.73 € )
5 working days
74.52 €
( 88.68 € )
3 working days
107.52 €
( 127.95 € )
5 working days
115.29 €
( 137.20 € )
5 working days
105.25 €
( 125.25 € )
3 working days
126.92 €
( 151.03 € )
3 working days
230.88 €
( 274.75 € )
5 working days
205.06 €
( 244.02 € )
3 working days
225.38 €
( 268.20 € )
3 working days

More Information

Basic information

[Specifications]
・I.D. D(mm): 10~45
・Allowable Tilt Angle α(deg): 6, 7, 9, 10
・Outer Diameter(mm): 30~120
・Width(mm): 9.5~36.5
・DIN ISO 12 240-3