Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
3.97 € ( 4.72 € ) | 3 working days |
4.00 € ( 4.76 € ) | 3 working days |
4.80 € ( 5.71 € ) | 5 working days |
4.48 € ( 5.33 € ) | 3 working days |
5.50 € ( 6.54 € ) | 5 working days |
5.59 € ( 6.65 € ) | 5 working days |
5.60 € ( 6.66 € ) | 5 working days |
4.97 € ( 5.91 € ) | 3 working days |
5.93 € ( 7.06 € ) | 5 working days |
7.34 € ( 8.73 € ) | 5 working days |
8.05 € ( 9.58 € ) | 5 working days |
8.10 € ( 9.64 € ) | 5 working days |
10.83 € ( 12.89 € ) | 3 working days |
11.77 € ( 14.01 € ) | 4 working days |
14.63 € ( 17.41 € ) | 5 working days |
19.40 € ( 23.09 € ) | 5 working days |
22.79 € ( 27.12 € ) | 5 working days |
26.20 € ( 31.18 € ) | 3 working days |
27.62 € ( 32.87 € ) | 3 working days |
43.62 € ( 51.91 € ) | 5 working days |
106.75 € ( 127.03 € ) | 3 working days |
127.19 € ( 151.36 € ) | 5 working days |
117.06 € ( 139.30 € ) | 3 working days |
124.54 € ( 148.20 € ) | 4 working days |
132.97 € ( 158.23 € ) | 3 working days |
178.38 € ( 212.27 € ) | 3 working days |
189.15 € ( 225.09 € ) | 3 working days |
265.00 € ( 315.35 € ) | 3 working days |
337.85 € ( 402.04 € ) | 5 working days |
371.58 € ( 442.18 € ) | 5 working days |
330.08 € ( 392.80 € ) | 3 working days |
462.12 € ( 549.92 € ) | 3 working days |
513.14 € ( 610.64 € ) | 3 working days |
575.89 € ( 685.31 € ) | 3 working days |
1,325.02 € ( 1,576.77 € ) | 3 working days |
[Specifications]
・Type: DKV, NDK
・Inner Diameter(mm): 46.5~436
・Outer Diameter(mm): 44~436