Configure
  • Inner Diameter d(mm)
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days
    • Within 17 working days

Cylindrical roller bearings NNU49..-S-K-M-SP, DIN 5412-4, non-locating bearing, cage, double row, with tapered bore, reduced radial internal clearance

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(mm)

Outer Diameter D

(mm)

Width B (or T)

(mm)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Minimum order quantity
100
140
40
128000
255000
1 pieces
105
145
40
130000
260000
1 pieces
110
150
40
132000
270000
1 pieces
120
165
45
175000
340000
1 pieces
130
180
50
188000
385000
1 pieces
140
190
50
190000
400000
1 pieces
150
210
60
330000
650000
1 pieces
160
220
60
335000
680000
1 pieces
170
230
60
340000
700000
1 pieces
180
250
69
405000
860000
1 pieces
190
260
69
410000
880000
1 pieces
200
280
80
490000
1040000
1 pieces
220
300
80
510000
1140000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
733.95 €
( 873.40 € )
17 working days
977.62 €
( 1,163.37 € )
5 working days
759.71 €
( 904.05 € )
3 working days
928.60 €
( 1,105.03 € )
17 working days
1,096.87 €
( 1,305.28 € )
17 working days
1,124.68 €
( 1,338.37 € )
3 working days
1,246.62 €
( 1,483.48 € )
3 working days
1,564.20 €
( 1,861.40 € )
17 working days
1,862.42 €
( 2,216.28 € )
5 working days
2,331.22 €
( 2,774.15 € )
5 working days
2,148.12 €
( 2,556.26 € )
17 working days
2,905.82 €
( 3,457.93 € )
5 working days
3,053.32 €
( 3,633.45 € )
3 working days