Configure
  • Inner Diameter d(mm)
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Bearing clearance identifier
  • RoHS Certificate
  • REACH Certificate
  • Customs tariff — weight
  • Customs tariff — weight unit
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days
    • Within 5 working days
    • Within 17 working days

Cylindrical roller bearings NU4, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(mm)

Outer Diameter D

(mm)

Width B (or T)

(mm)

Rotational Speed

(1/min)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Bearing clearance identifier

RoHS Certificate

REACH Certificate

Customs tariff — weight

Customs tariff — weight unit

Minimum order quantity
30
90
23
13400
84000
65000
-
-
-
-
-
1 pieces

-

35
100
25
-
-
-
-
-
-
-
-
1 pieces
35
100
25
11800
103000
83000
-
Available
Available
1.14
kg
1 pieces
40
110
27
10500
119000
95000
-
-
-
-
-
1 pieces
45
120
29
9600
143000
119000
-
-
-
-
-
1 pieces
50
130
31
8600
175000
148000
-
-
-
-
-
1 pieces
55
140
33
-
-
-
-
-
-
-
-
1 pieces
60
150
35
7500
211000
184000
-
Available
Available
3.39
kg
1 pieces
65
160
37
7000
230000
203000
-
-
-
-
-
1 pieces
70
180
42
6200
285000
255000
-
-
-
-
-
1 pieces
75
190
45
5800
325000
295000
-
-
-
-
-
1 pieces
80
200
48
5400
395000
365000
-
-
-
-
-
1 pieces

-

80
200
48
-
-
-
C3
-
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
122.69 €
( 146.00 € )
3 working days
166.25 €
( 197.84 € )
5 working days
179.17 €
( 213.21 € )
4 working days
241.26 €
( 287.10 € )
5 working days
228.57 €
( 272.00 € )
3 working days
266.10 €
( 316.66 € )
5 working days
326.43 €
( 388.45 € )
5 working days
333.55 €
( 396.92 € )
3 working days
390.82 €
( 465.08 € )
3 working days
592.78 €
( 705.41 € )
17 working days
582.58 €
( 693.27 € )
3 working days
809.52 €
( 963.33 € )
17 working days
665.28 €
( 791.68 € )
3 working days