Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.02 € | 1 | Available | 3 Days | 15 | 32 | 8 | 5590 | 28500 | Standard | 2840 | CN | Steel sheet metal | - | - | - | - | ||
- | 7.82 € 4.93 € | 1 |
Same day
Stock | 15 | 32 | 8 | 5590 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | ||
7.88 € 4.96 € | 1 |
Same day
Stock | 17 | 35 | 8 | 6000 | 26500 | Standard | 2800 | CN | Steel sheet metal | - | - | - | - | |||
- | 6.06 € | 1 | Available | 3 Days | 17 | 35 | 8 | 6000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
- | 8.68 € | 1 | Available | 4 Days | 20 | 42 | 8 | 7910 | - | Standard | - | CN | Steel sheet metal | - | - | - | - | |
- | 8.68 € | 1 | Available | 4 Days | 20 | 42 | 8 | 7910 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
9.60 € | 1 | Available | 4 Days | 25 | 47 | 8 | 8860 | 22200 | Standard | 5610 | CN | Steel sheet metal | - | - | - | - | ||
- | 9.60 € 6.05 € | 1 | Available |
Same day
Stock | 25 | 47 | 8 | 8860 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
8.66 € | 1 | Available | 6 Days | 30 | 55 | 9 | 11220 | 15700 | Standard | 7390 | CN | Steel sheet metal | - | - | - | - | ||
- | 11.25 € 7.09 € | 1 |
Same day
Stock | 30 | 55 | 9 | 11220 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | ||
9.97 € | 1 | Available | 3 Days | 35 | 62 | 9 | 12220 | 16700 | Standard | 8840 | CN | Steel sheet metal | - | - | - | - | ||
- | 9.97 € | 1 | Available | 3 Days | 35 | 62 | 9 | 12260 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
11.60 € | 1 | Available | 3 Days | 40 | 68 | 9 | 12620 | 15200 | Standard | 9650 | CN | Steel sheet metal | - | - | - | - | ||
- | 15.08 € 9.50 € | 1 |
Same day
Stock | 40 | 68 | 9 | 12620 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | ||
19.48 € 12.27 € | 1 | Available |
Same day
Stock | 45 | 75 | 10 | 15540 | 13100 | Standard | 12250 | CN | Steel sheet metal | - | - | - | - | ||
- | 19.48 € 12.27 € | 1 | Available |
Same day
Stock | 45 | 75 | 10 | 15540 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
17.09 € | 1 | Available | 3 Days | 50 | 80 | 10 | 15990 | 12200 | Standard | 13230 | CN | Steel sheet metal | - | - | - | - | ||
- | 22.22 € 14.00 € | 1 |
Same day
Stock | 50 | 80 | 10 | 15990 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | ||
23.17 € | 1 | Available | 3 Days | 55 | 90 | 11 | 15990 | 10900 | Standard | 13230 | CN | Steel sheet metal | - | - | - | - | ||
- | 30.12 € 18.98 € | 1 |
Same day
Stock | 55 | 90 | 11 | 19300 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | ||
23.98 € | 1 | Available | 3 Days | 60 | 95 | 11 | 21200 | 10500 | Standard | 17500 | CN | Steel sheet metal | - | - | - | - | ||
- | 23.98 € | 1 | Available | 3 Days | 60 | 95 | 11 | 21200 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
36.32 € | 1 | Available | 5 Days | 65 | 100 | 11 | 22500 | 9900 | Standard | 19700 | CN | Steel sheet metal | - | - | - | - | ||
- | 36.32 € | 1 | Available | 5 Days | 65 | 100 | 11 | 22500 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
44.54 € | 1 | Available | 4 Days | 70 | 110 | 13 | 29500 | 8900 | Standard | 25000 | CN | Steel sheet metal | - | - | - | - | ||
- | 44.54 € 28.06 € | 1 | Available |
Same day
Stock | 70 | 110 | 13 | 29500 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
37.98 € | 1 | Available | 3 Days | 75 | 115 | 13 | 30500 | 8400 | Standard | 27000 | CN | Steel sheet metal | - | - | - | - | ||
- | 49.39 € 31.12 € | 1 | Available |
Same day
Stock | 75 | 115 | 13 | 30500 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
57.79 € 36.41 € | 1 | Available |
Same day
Stock | 80 | 125 | 14 | 34000 | 7700 | Standard | 31500 | CN | Steel sheet metal | - | - | - | - | ||
- | 57.79 € 36.41 € | 1 | Available |
Same day
Stock | 80 | 125 | 14 | 34000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
49.65 € | 1 | Available | 3 Days | 85 | 130 | 14 | 36000 | 7400 | Standard | 33500 | CN | Steel sheet metal | - | - | - | - | ||
- | 64.55 € 40.67 € | 1 |
Same day
Stock | 85 | 130 | 14 | 36000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | ||
74.34 € 46.83 € | 1 | Available |
Same day
Stock | 90 | 140 | 16 | 44000 | 6800 | Standard | 39500 | CN | Steel sheet metal | - | - | - | - | ||
- | 74.34 € 46.83 € | 1 | Available |
Same day
Stock | 90 | 140 | 16 | 44000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
97.95 € 61.71 € | 1 | Available |
Same day
Stock | 95 | 145 | 16 | 42500 | 6600 | Standard | 41000 | CN | Steel sheet metal | - | - | - | - | ||
- | 97.95 € 61.71 € | 1 | Available |
Same day
Stock | 95 | 145 | 16 | 42500 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
77.55 € | 1 | Available | 3 Days | 100 | 150 | 16 | 46500 | 6300 | Standard | 44500 | CN | Steel sheet metal | - | - | - | - | ||
- | 100.82 € 63.52 € | 1 |
Same day
Stock | 100 | 150 | 16 | 46500 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | ||
99.22 € | 1 | Available | 4 Days | 105 | 160 | 18 | 57000 | 5900 | Standard | 54000 | CN | Steel sheet metal | Available | Available | 1.244 | kg | ||
- | 99.22 € | 1 | Available | 4 Days | 105 | 160 | 18 | 57000 | 2450 | Standard | - | C3 | Steel sheet metal | Available | Available | 1.244 | kg | |
122.25 € 77.02 € | 1 |
Same day
Stock | 110 | 170 | 19 | 61000 | 5500 | Standard | 57000 | CN | Steel sheet metal | - | - | - | - | |||
- | 122.25 € 77.02 € | 1 |
Same day
Stock | 110 | 170 | 19 | 61000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | ||
143.13 € 90.17 € | 1 | Available |
Same day
Stock | 120 | 180 | 19 | 65000 | 5200 | Standard | 64000 | CN | Steel sheet metal | - | - | - | - | ||
- | 143.13 € 90.17 € | 1 | Available |
Same day
Stock | 120 | 180 | 19 | 65000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
193.72 € 122.04 € | 1 | Available |
Same day
Stock | 130 | 200 | 22 | 84000 | 4650 | Standard | 82000 | CN | Steel sheet metal | - | - | - | - | ||
- | 193.72 € 122.04 € | 1 | Available |
Same day
Stock | 130 | 200 | 22 | 84000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
219.32 € 138.17 € | 1 |
Same day
Stock | 140 | 210 | 22 | 86000 | 4400 | Standard | 87000 | CN | Steel sheet metal | - | - | - | - | |||
- | 219.32 € 138.17 € | 1 |
Same day
Stock | 140 | 210 | 22 | 86000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | ||
264.63 € 166.72 € | 1 | Available |
Same day
Stock | 150 | 225 | 24 | 98000 | 4050 | Standard | 99000 | CN | Steel sheet metal | - | - | - | - | ||
- | 264.63 € 166.72 € | 1 | Available |
Same day
Stock | 150 | 225 | 24 | 98000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
- | 507.78 € 319.90 € | 1 | Available |
Same day
Stock | 150 | 225 | 24 | 98000 | - | Standard | - | C3 | Solid brass cage, rolling element guided | - | - | - | - | |
312.55 € 196.91 € | 1 | Available |
Same day
Stock | 160 | 240 | 25 | 109000 | 3800 | Standard | 114000 | CN | Steel sheet metal | - | - | - | - | ||
- | 312.55 € 196.91 € | 1 | Available |
Same day
Stock | 160 | 240 | 25 | 109000 | - | Standard | - | C3 | Steel sheet metal | - | - | - | - | |
- | 584.33 € 368.13 € | 1 |
Same day
Stock | 160 | 240 | 25 | 109000 | - | Standard | - | C3 | Solid brass cage, rolling element guided | - | - | - | - | ||
386.75 € 243.65 € | 1 |
Same day
Stock | 170 | 260 | 28 | 131000 | 3500 | Heat-Resistance | 136000 | CN | Steel sheet metal | - | - | - | - | |||
- | 386.75 € 243.65 € | 1 |
Same day
Stock | 170 | 260 | 28 | 131000 | - | Heat-Resistance | - | C3 | Steel sheet metal | - | - | - | - | ||
455.68 € 287.08 € | 1 |
Same day
Stock | 180 | 280 | 31 | 140000 | 3350 | Heat-Resistance | 146000 | CN | Steel sheet metal | - | - | - | - | |||
- | 455.68 € 287.08 € | 1 |
Same day
Stock | 180 | 280 | 31 | 140000 | - | Heat-Resistance | - | C3 | Steel sheet metal | - | - | - | - | ||
556.17 € 350.39 € | 1 | Available |
Same day
Stock | 190 | 290 | 31 | 158000 | 3100 | Heat-Resistance | 168000 | CN | Steel sheet metal | - | - | - | - | ||
- | 556.17 € 350.39 € | 1 | Available |
Same day
Stock | 190 | 290 | 31 | 158000 | - | Heat-Resistance | - | C3 | Steel sheet metal | - | - | - | - |
Loading...
Raceway Shape | Ball | Materials of Inner and Outer Ring | Steel | Shield material and shape | Open Type |
---|---|---|---|---|---|
Outer Race Type | Flat | Load Direction | Radial | Raceway No. of Rows | Single Row |
Size Standard | Metric System | Rolling Element Material | Steel |
Configure
Stock
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Specifications/Environment
Bearing clearance identifier
Cage material
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes