Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Raceway Shape | Materials of Inner and Outer Ring | Shield material and shape | Outer Race Type | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Load Direction | Raceway No. of Rows | Size Standard | Rolling Element Material | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.52 € | 1 | Available | 3 Days | Ball | Steel | Open Type | Flat | 17 | 35 | 10 | 6400 | 31000 | Standard | Radial | Single Row | Metric System | Steel | 3250 | CN | Steel sheet metal | - | - | - | - | ||
- | 3.45 € 2.42 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 17 | 35 | 10 | 6400 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | ||
4.20 € | 1 | Available | 4 Days | Ball | Steel | Open Type | Flat | 25 | 47 | 12 | 10700 | 21900 | Standard | Radial | Single Row | Metric System | Steel | 5900 | CN | Steel sheet metal | - | - | - | - | ||
- | 4.20 € 3.07 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 25 | 47 | 12 | 10700 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | |
- | 21.52 € 20.23 € | 1 |
Same day
Stock | - | - | - | - | 25 | 47 | 12 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 22.67 € 14.28 € | 1 | Available |
Same day
Stock | - | - | - | - | 25 | 47 | 12 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 29.17 € 18.38 € | 1 | Available |
Same day
Stock | - | - | - | - | 25 | 47 | 12 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
5.45 € | 1 | Available | 5 Days | Ball | Steel | Open Type | Flat | 30 | 55 | 13 | 13500 | 18500 | Standard | Radial | Single Row | Metric System | Steel | 8000 | CN | Steel sheet metal | - | - | - | - | ||
- | 5.45 € 3.76 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 30 | 55 | 13 | 13500 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | |
- | - | 1 | Quote | - | - | - | - | 30 | 55 | 13 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 30.33 € 19.11 € | 1 |
Same day
Stock | - | - | - | - | 30 | 55 | 13 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 34.15 € 21.51 € | 1 | Available |
Same day
Stock | - | - | - | - | 30 | 55 | 13 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 7.96 € 5.01 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 30 | 55 | 13 | 13500 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Solid cage made of glass-fiber reinforced polyamid PA66 | - | - | - | - | |
4.65 € | 1 | Available | 3 Days | Ball | Steel | Open Type | Flat | 35 | 62 | 14 | 17000 | 16100 | Standard | Radial | Single Row | Metric System | Steel | 10300 | CN | Steel sheet metal | - | - | - | - | ||
- | 6.35 € 4.64 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 35 | 62 | 14 | 17000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | |
- | 26.73 € 22.72 € | 1 |
Same day
Stock | - | - | - | - | 35 | 62 | 14 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
5.85 € | 1 | Available | 3 Days | Ball | Steel | Open Type | Flat | 40 | 68 | 15 | 17800 | 14600 | Standard | Radial | Single Row | Metric System | Steel | 11500 | CN | Steel sheet metal | - | - | - | - | ||
- | 7.98 € 5.83 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 40 | 68 | 15 | 17800 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | ||
- | 30.65 € 24.83 € | 1 | Available |
Same day
Stock | - | - | - | - | 40 | 68 | 15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 30.65 € 24.83 € | 1 |
Same day
Stock | - | - | - | - | 40 | 68 | 15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 33.30 € | 1 | Available | 5 Days | - | - | - | - | 40 | 68 | 15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 36.07 € 22.72 € | 1 | Available |
Same day
Stock | - | - | - | - | 40 | 68 | 15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
7.60 € | 1 | Available | 3 Days | Ball | Steel | Open Type | Flat | 45 | 75 | 16 | 21200 | 13100 | Standard | Radial | Single Row | Metric System | Steel | 14400 | CN | Steel sheet metal | - | - | - | - | ||
- | 10.38 € 7.58 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 45 | 75 | 16 | 21200 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | ||
- | 56.53 € 35.61 € | 1 |
Same day
Stock | - | - | - | - | 45 | 75 | 16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 43.33 € 27.30 € | 1 |
Same day
Stock | - | - | - | - | 45 | 75 | 16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 47.02 € 29.62 € | 1 | Available |
Same day
Stock | - | - | - | - | 45 | 75 | 16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
12.04 € | 1 | Available | 4 Days | Ball | Steel | Open Type | Flat | 50 | 80 | 16 | 22000 | 12200 | Standard | Radial | Single Row | Metric System | Steel | 15800 | CN | Steel sheet metal | - | - | - | - | ||
- | 12.04 € 8.79 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 50 | 80 | 16 | 22000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | |
- | 65.92 € | 1 | Available | 4 Days | Ball | Steel | Open Type | Flat | 50 | 80 | 16 | 22000 | - | Standard | Radial | Single Row | Metric System | Steel | - | CN | Solid brass cage, rolling element guided | - | - | - | - | |
- | 65.92 € 41.53 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 50 | 80 | 16 | 22000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Solid brass cage, rolling element guided | - | - | - | - | |
- | 63.98 € 40.31 € | 1 |
Same day
Stock | - | - | - | - | 50 | 80 | 16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
15.40 € 11.24 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 55 | 90 | 18 | 30000 | 10700 | Standard | Radial | Single Row | Metric System | Steel | 21200 | CN | Steel sheet metal | - | - | - | - | |||
- | 15.40 € 11.24 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 55 | 90 | 18 | 30000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | ||
- | 90.23 € 56.84 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 55 | 90 | 18 | 30000 | - | Standard | Radial | Single Row | Metric System | Steel | - | CN | Solid brass cage, rolling element guided | - | - | - | - | |
- | 90.23 € 56.84 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 55 | 90 | 18 | 30000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Solid brass cage, rolling element guided | - | - | - | - | |
- | 51.94 € | 1 | Available | 3 Days | - | - | - | - | 55 | 90 | 18 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
17.63 € 12.87 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 60 | 95 | 18 | 31500 | 10100 | Standard | Radial | Single Row | Metric System | Steel | 23200 | CN | Steel sheet metal | - | - | - | - | |||
- | 17.63 € 12.87 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 60 | 95 | 18 | 31500 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | ||
- | 99.20 € 64.48 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 60 | 95 | 18 | 31500 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Solid brass cage, rolling element guided | - | - | - | - | ||
- | 77.10 € 48.57 € | 1 |
Same day
Stock | - | - | - | - | 60 | 95 | 18 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
34.26 € 21.58 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 65 | 100 | 18 | 32500 | 9500 | Standard | Radial | Single Row | Metric System | Steel | 25000 | CN | Steel sheet metal | - | - | - | - | ||
- | 34.26 € 21.58 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 65 | 100 | 18 | 32500 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | |
114.13 € 71.90 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 65 | 100 | 18 | 32500 | 12400 | Standard | Radial | Single Row | Metric System | Steel | 25000 | CN | Solid brass cage, rolling element guided | - | - | - | - | |||
- | 114.13 € 71.90 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 65 | 100 | 18 | 32500 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Solid brass cage, rolling element guided | - | - | - | - | ||
43.94 € 27.68 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 70 | 110 | 20 | 40500 | 8600 | Standard | Radial | Single Row | Metric System | Steel | 31000 | CN | Steel sheet metal | - | - | - | - | ||
- | 43.94 € 27.68 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 70 | 110 | 20 | 40500 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | |
124.80 € 78.62 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 70 | 110 | 20 | 40500 | 11200 | Standard | Radial | Single Row | Metric System | Steel | 31000 | CN | Solid brass cage, rolling element guided | - | - | - | - | |||
- | 124.80 € 78.62 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 70 | 110 | 20 | 40500 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Solid brass cage, rolling element guided | - | - | - | - | ||
45.63 € 28.75 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 75 | 115 | 20 | 42000 | 8100 | Standard | Radial | Single Row | Metric System | Steel | 33500 | CN | Steel sheet metal | - | - | - | - | ||
- | 45.63 € 28.75 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 75 | 115 | 20 | 42000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | |
126.40 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 75 | 115 | 20 | 42000 | 10600 | Standard | Radial | Single Row | Metric System | Steel | 33500 | CN | Solid brass cage, rolling element guided | - | - | - | - | |||
- | 126.40 € 82.16 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 75 | 115 | 20 | 42000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Solid brass cage, rolling element guided | - | - | - | - | ||
55.35 € 34.87 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 80 | 125 | 22 | 51000 | 7500 | Standard | Radial | Single Row | Metric System | Steel | 40000 | CN | Steel sheet metal | - | - | - | - | |||
- | 55.35 € 34.87 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 80 | 125 | 22 | 51000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | ||
132.80 € 86.32 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 80 | 125 | 22 | 51000 | 9700 | Standard | Radial | Single Row | Metric System | Steel | 40000 | CN | Solid brass cage, rolling element guided | - | - | - | - | |||
- | 132.80 € 86.32 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 80 | 125 | 22 | 51000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Solid brass cage, rolling element guided | - | - | - | - | ||
62.00 € 39.06 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 85 | 130 | 22 | 53000 | 7100 | Standard | Radial | Single Row | Metric System | Steel | 43000 | CN | Steel sheet metal | - | - | - | - | |||
- | 62.00 € 39.06 € | 1 |
Same day
Stock | Ball | Steel | Open Type | Flat | 85 | 130 | 22 | 53000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | ||
- | 137.60 € 89.44 € | 1 | Available |
Same day
Stock | Ball | Steel | Open Type | Flat | 85 | 130 | 22 | 53000 | - | Standard | Radial | Single Row | Metric System | Steel | - | C3 | Solid brass cage, rolling element guided | - | - | - | - |
Loading...
Configure
Stock
Basic Attributes
Raceway Shape
Materials of Inner and Outer Ring
Shield material and shape
Outer Race Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Specifications/Environment
Load Direction
Raceway No. of Rows
Size Standard
Rolling Element Material
Bearing clearance identifier
Cage material
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes