Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Raceway Shape | Materials of Inner and Outer Ring | Shield material and shape | Outer Race Type | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Raceway No. of Rows | Size Standard | Rolling Element Material | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 17 | 35 | 10 | 6400 | 26000 | Single Row | Metric System | Steel | 3250 | CN | steel sheet metal | ||
- | 3.95 € 2.77 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 17 | 35 | 10 | 6400 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
4.82 € | 1 | Available | 5 Days | Ball | Steel | Double Shielded | Flat | 25 | 47 | 12 | 10700 | 18600 | Single Row | Metric System | Steel | 5900 | CN | steel sheet metal | ||
- | 4.82 € 3.52 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 25 | 47 | 12 | 10700 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
6.26 € | 1 | Available | 5 Days | Ball | Steel | Double Shielded | Flat | 30 | 55 | 13 | 13500 | 15700 | Single Row | Metric System | Steel | 8000 | CN | steel sheet metal | ||
- | 6.26 € | 1 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 30 | 55 | 13 | 13500 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
- | 7.32 € 5.34 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 35 | 62 | 14 | 17000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
- | 6.71 € | 1 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 40 | 68 | 15 | 17800 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
11.95 € 8.72 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 45 | 75 | 16 | 21200 | 11200 | Single Row | Metric System | Steel | 14400 | CN | steel sheet metal | ||
- | 11.95 € | 1 | Available | 5 Days | Ball | Steel | Double Shielded | Flat | 45 | 75 | 16 | 21200 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
13.82 € | 1 | Available | 5 Days | Ball | Steel | Double Shielded | Flat | 50 | 80 | 16 | 22000 | 10400 | Single Row | Metric System | Steel | 15800 | CN | steel sheet metal | ||
- | 13.82 € 9.12 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 50 | 80 | 16 | 22000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
12.95 € | 1 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 55 | 90 | 18 | 30000 | 9100 | Single Row | Metric System | Steel | 21200 | CN | steel sheet metal | ||
- | 17.70 € 11.68 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 55 | 90 | 18 | 30000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
20.30 € | 1 | Available | 5 Days | Ball | Steel | Double Shielded | Flat | 60 | 95 | 18 | 31500 | 8500 | Single Row | Metric System | Steel | 23200 | CN | steel sheet metal | ||
- | 20.30 € 13.40 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 60 | 95 | 18 | 31500 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
39.46 € 24.86 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 65 | 100 | 18 | 32500 | 8100 | Single Row | Metric System | Steel | 25000 | CN | steel sheet metal | ||
- | 39.46 € 24.86 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 65 | 100 | 18 | 32500 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
50.52 € | 1 | Available | 5 Days | Ball | Steel | Double Shielded | Flat | 70 | 110 | 20 | 40500 | 7300 | Single Row | Metric System | Steel | 31000 | CN | steel sheet metal | ||
- | 50.52 € 31.83 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 70 | 110 | 20 | 40500 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
40.35 € | 1 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 75 | 115 | 20 | 42000 | 6900 | Single Row | Metric System | Steel | 33500 | CN | steel sheet metal | ||
- | 52.46 € 33.05 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 75 | 115 | 20 | 42000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
63.70 € 40.13 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 80 | 125 | 22 | 51000 | 6300 | Single Row | Metric System | Steel | 40000 | CN | steel sheet metal | |||
- | 63.70 € 40.13 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 80 | 125 | 22 | 51000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
71.30 € 44.92 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 85 | 130 | 22 | 53000 | 6100 | Single Row | Metric System | Steel | 43000 | CN | steel sheet metal | ||
- | 71.30 € 44.92 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 85 | 130 | 22 | 53000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
84.58 € 53.29 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 90 | 140 | 24 | 62000 | 5600 | Single Row | Metric System | Steel | 49500 | CN | steel sheet metal | |||
- | 84.58 € 53.29 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 90 | 140 | 24 | 62000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
101.23 € 63.77 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 95 | 145 | 24 | 64000 | 5400 | Single Row | Metric System | Steel | 54000 | CN | steel sheet metal | |||
- | 101.24 € 63.78 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 95 | 145 | 24 | 64000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
- | 108.48 € 68.34 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 100 | 150 | 24 | 64000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
132.00 € 83.16 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 105 | 160 | 26 | 75000 | 4850 | Single Row | Metric System | Steel | 64000 | CN | steel sheet metal | |||
- | 132.00 € 83.16 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 105 | 160 | 26 | 75000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
158.25 € 99.70 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 110 | 170 | 28 | 85000 | 4550 | Single Row | Metric System | Steel | 71000 | CN | steel sheet metal | ||
- | 158.25 € 99.70 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 110 | 170 | 28 | 85000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
- | 183.87 € 115.84 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 120 | 180 | 28 | 88000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
237.70 € 149.75 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 130 | 200 | 33 | 113000 | 3800 | Single Row | Metric System | Steel | 101000 | CN | steel sheet metal | |||
- | 237.70 € 149.75 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 130 | 200 | 33 | 113000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
283.00 € 178.29 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 140 | 210 | 33 | 117000 | 3600 | Single Row | Metric System | Steel | 109000 | CN | steel sheet metal | ||
- | 283.00 € 178.29 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 140 | 210 | 33 | 117000 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
- | 2.78 € | 1 | Available | 5 Days | Ball | Steel | Double Shielded | Flat | 7 | 19 | 6 | 2614 | - | Single Row | Metric System | Steel | - | CN | steel sheet metal | |
- | 2.78 € | 1 | Available | 4 Days | Ball | Steel | Double Shielded | Flat | 7 | 19 | 6 | 2614 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
- | 2.78 € | 1 | Available | 4 Days | - | - | - | - | 7 | 19 | 6 | - | - | - | - | - | - | - | - | |
- | 2.78 € | 1 | Available | 4 Days | Ball | Steel | Double Shielded | Flat | 7 | 19 | 6 | 2340 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
2.85 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 8 | 22 | 7 | 3297 | 40000 | Single Row | Metric System | Steel | 1368 | CN | steel sheet metal | ||
- | 2.85 € | 1 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 8 | 22 | 7 | 3297 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
- | 4.54 € 2.86 € | 1 | Available |
Same day
Stock | - | - | - | - | 9 | 24 | 7 | - | - | - | - | - | - | - | - | |
- | 3.49 € | 10 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 9 | 24 | 7 | 3350 | - | Single Row | Metric System | Steel | - | C3 | steel sheet metal |
Loading...
Specifications/Environment | For high Speed | Load Direction | Radial |
---|
Configure
Stock
Basic Attributes
Raceway Shape
Materials of Inner and Outer Ring
Shield material and shape
Outer Race Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Raceway No. of Rows
Size Standard
Rolling Element Material
Bearing clearance identifier
Cage material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes