Configure
  • Stock
  • Raceway Shape
  • Materials of Inner and Outer Ring
  • Outer Race Type
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Rolling Element Material
  • Cage material
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 2 working days
    • Within 3 working days
    • Within 5 working days
  • Deep groove ball bearings / single row / 619xx / 2Z Gap seal / 619xx2Z / similar to DIN 625-1 / FAG

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Raceway Shape

    Materials of Inner and Outer Ring

    Outer Race Type

    Inner Diameter d

    (φ)

    Outer Diameter D

    (φ)

    Width B (or T)

    (mm)

    Basic Dynamic Load Rating

    (N)

    Maximum Allowable Rotational Speed

    (1/min)

    Rolling Element Material

    Basic Load Rating Static Rating

    (N)

    Cage material

    Minimum order quantity

    -

    Ball
    Steel
    Flat
    10
    22
    6
    2700
    -
    Steel
    -
    steel sheet metal
    1 pieces

    -

    Ball
    Steel
    Flat
    12
    24
    6
    2890
    -
    Steel
    -
    steel sheet metal
    10 pieces

    -

    Ball
    Steel
    Flat
    15
    28
    7
    4330
    -
    Steel
    -
    steel sheet metal
    10 pieces

    -

    Ball
    Steel
    Flat
    17
    30
    7
    4590
    -
    Steel
    -
    steel sheet metal
    2 pieces

    -

    Ball
    Steel
    Flat
    20
    37
    9
    6380
    -
    Steel
    -
    steel sheet metal
    1 pieces

    -

    Ball
    Steel
    Flat
    25
    42
    9
    7010
    -
    Steel
    -
    steel sheet metal
    1 pieces

    -

    Ball
    Steel
    Flat
    30
    47
    9
    7240
    -
    Steel
    -
    steel sheet metal
    1 pieces
    -
    -
    -
    35
    55
    10
    10900
    15100
    -
    7750
    -
    1 pieces

    -

    Ball
    Steel
    Flat
    35
    55
    10
    10900
    -
    Steel
    -
    steel sheet metal
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    10.96 €
    ( 13.04 € )
    2 working days
    8.80 €
    ( 10.47 € )
    3 working days
    9.58 €
    ( 11.40 € )
    3 working days
    12.52 €
    ( 14.90 € )
    2 working days
    14.77 €9.31 €
    ( 11.08 € )
    Stock item: 1 working dayAvailable for same-day shipping
    17.60 €
    ( 20.94 € )
    5 working days
    21.25 €
    ( 25.29 € )
    3 working days
    28.27 €
    ( 33.64 € )
    3 working days
    34.15 €21.51 €
    ( 25.60 € )
    Stock item: 1 working dayAvailable for same-day shipping

    More Information

    Basic information

    [Specifications]
    ・Inner Diameter d(φ): 10-35
    ・Outer Diameter D(φ): 22-55
    ・DIN 625-1

    Deep groove ball bearings, Single row.