Deep groove ball bearings / single row / 62xx-C / 2HRS Lip seal / 62xx-C-2HRS / similar to DIN 625-1 / FAG

Deep groove ball bearings / single row / 62xx-C / 2HRS Lip seal / 62xx-C-2HRS / similar to DIN 625-1 / FAG
  • Promotional pricing
  • Volume Discount
[Specifications]
・Inner Diameter d(φ): 9-80
・Outer Diameter D(φ): 26-140
・2HRS Lip seal
・DIN 625-1

Single row deep groove ball bearings are robust in operation, easy to maintain and very economical.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6200-C-2HRS
6200-C-2HRS-C3
6201-C-2HRS
6201-C-2HRS-C3
6202-C-2HRS
6202-C-2HRS-C3
6203-C-2HRS
6203-C-2HRS-C3
6204-C-2HRS
6204-C-2HRS-C3
6205-C-2HRS
6205-C-2HRS-C3
6206-C-2HRS
6206-C-2HRS-C3
6207-C-2HRS
6208-C-2HRS
6208-C-2HRS-C3
6209-C-2HRS
6209-C-2HRS-C3
6210-C-2HRS
6210-C-2HRS-C3
6211-C-2HRS
6211-C-2HRS-C3
6211-C-C3
6212-C-2HRS
6212-C-2HRS-C3
6213-C-2HRS
6213-C-2HRS-C3
6214-C-2HRS
6214-C-2HRS-C3
6215-C-2HRS
6215-C-2HRS-C3
6216-C-2HRS
6216-C-2HRS-C3
629-C-2HRS
629-C-2HRS-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Ring Shape Materials of Inner and Outer Ring Shield material and shape Outer Ring Type Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Specifications/Environment Load Direction Number of Bearing Ring Rows Size Standard Rolling Element Material Basic Load Rating Static Rating
(N)
Bearing clearance identifier Cage material

3.57 €

1 Available 4 Days BallSteelDouble ShieldedFlat10309700026000Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel2600CNsteel sheet metal
-

3.57 €

1 Available 4 Days BallSteelDouble ShieldedFlat103097000-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

3.64 €

1 Available 4 Days BallSteelDouble ShieldedFlat123210800022500Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel3100CNsteel sheet metal
-

3.64 €

1 Available 4 Days BallSteelDouble ShieldedFlat1232108000-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

3.91 €

1 Available 6 Days BallSteelDouble ShieldedFlat153511890019400Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel3750CNsteel sheet metal
-

3.91 €

1 Available 4 Days BallSteelDouble ShieldedFlat1535118900-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

4.37 €

1 Available 4 Days BallSteelDouble ShieldedFlat1740121100016900Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel4750CNsteel sheet metal
-

4.37 €

1 Available 4 Days BallSteelDouble ShieldedFlat17401211000-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

5.17 €

1 Available 5 Days BallSteelDouble ShieldedFlat2047141470014500Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel6600CNsteel sheet metal
-

5.17 €

1 Available 4 Days BallSteelDouble ShieldedFlat20471414700-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

5.99 €

1 Available 4 Days BallSteelDouble ShieldedFlat2552151590012200Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel7800CNsteel sheet metal
-

5.99 €

1 Available 4 Days BallSteelDouble ShieldedFlat25521515900-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

8.03 €

1 Available 4 Days BallSteelDouble ShieldedFlat3062162200010200Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel11300CNsteel sheet metal
-

8.03 €

1 Available 4 Days BallSteelDouble ShieldedFlat30621622000-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

10.56 €

1 Available 4 Days BallSteelDouble ShieldedFlat357217295008800Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel15400CNsteel sheet metal

14.01 €

1 Available 4 Days BallSteelDouble ShieldedFlat408018335008000Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel17800CNsteel sheet metal
-

14.01 €

1 Available 4 Days BallSteelDouble ShieldedFlat40801833500-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

17.13 €

1 Available 4 Days BallSteelDouble ShieldedFlat458519355007100Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel20300CNsteel sheet metal
-

17.13 €

1 Available 4 Days BallSteelDouble ShieldedFlat45851935500-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

20.30 €

1 Available 4 Days BallSteelDouble ShieldedFlat509020400006400Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel23200CNsteel sheet metal
-

20.30 €

1 Available 4 Days BallSteelDouble ShieldedFlat50902040000-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

23.95 €

1 Available 4 Days BallSteelDouble ShieldedFlat5510021500005800Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel29000CNsteel sheet metal
-

23.95 €

1 Available 4 Days BallSteelDouble ShieldedFlat551002150000-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal
-

13.48 €

1 Available 3 Days BallSteelOpen TypeFlat551002150000--RadialSingle RowMetric SystemSteel-C3steel sheet metal
-

32.35 €

21.67 €

1 Same day

Stock

--Double Shielded-6011022----------
-

32.35 €

21.67 €

1 Same day

Stock

--Double Shielded-6011022----------
-

65.08 €

41.00 €

1 Same day

Stock

--Double Shielded-6512023----------
-

65.08 €

41.00 €

1 Same day

Stock

--Double Shielded-6512023----------
-

70.78 €

44.59 €

1 Same day

Stock

--Double Shielded-7012524----------
-

70.78 €

44.59 €

1 Same day

Stock

--Double Shielded-7012524----------
-

79.45 €

50.05 €

1 Same day

Stock

--Double Shielded-7513025----------
-

79.45 €

50.05 €

1 Same day

Stock

--Double Shielded-7513025----------
-

92.72 €

58.41 €

1 Same day

Stock

--Double Shielded-8014026----------
-

92.72 €

1 Available 5 Days --Double Shielded-8014026----------

3.53 €

1 Available 4 Days BallSteelDouble ShieldedFlat9268530029500Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel1970-steel sheet metal
-

3.53 €

1 Available 4 Days BallSteelDouble ShieldedFlat92685300-Water-Resistant / Dust-Proof / For high SpeedRadialSingle RowMetric SystemSteel-C3steel sheet metal

Loading...

  1. 1

Tech Support