Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.65 € | 1 | Available | 3 Days | 10 | 30 | 14 | 5970 | 16700 | 2600 | CN | - | - | - | - | ||
- | 8.65 € | 1 | Available | 3 Days | 10 | 30 | 14 | 5970 | - | - | C3 | - | - | - | - | |
- | 232.10 € | 1 | Available | 4 Days | 105 | 190 | 36 | 14100 | 4800 | - | C3 | Available | Available | 3.73 | kg | |
- | 11.42 € | 1 | Available | 6 Days | 12 | 32 | 14 | 6890 | - | - | CN | - | - | - | - | |
- | 11.42 € | 1 | Available | 4 Days | 12 | 32 | 14 | 6890 | - | - | C3 | - | - | - | - | |
- | 12.67 € | 1 | 4 Days | 15 | 35 | 14 | 7730 | - | - | CN | - | - | - | - | ||
- | 9.75 € | 1 | Available | 3 Days | 15 | 35 | 14 | 7730 | - | - | C3 | - | - | - | - | |
13.87 € | 1 | Available | 4 Days | 17 | 40 | 16 | 9555 | 11100 | 4750 | CN | - | - | - | - | ||
- | 13.87 € | 1 | Available | 4 Days | 17 | 40 | 16 | 9555 | - | - | C3 | - | - | - | - | |
15.16 € | 1 | Available | 4 Days | 20 | 47 | 18 | 12790 | 9400 | 6600 | CN | - | - | - | - | ||
- | 15.16 € | 1 | Available | 3 Days | 20 | 47 | 18 | 12790 | - | - | C3 | - | - | - | - | |
12.97 € | 1 | Available | 3 Days | 25 | 52 | 18 | 14020 | 7900 | 7900 | CN | - | - | - | - | ||
- | 16.87 € 10.63 € | 1 |
Same day
Stock | 25 | 52 | 18 | 14020 | - | - | C3 | - | - | - | - | ||
21.54 € 13.57 € | 1 | Available |
Same day
Stock | 30 | 62 | 20 | 19450 | 6600 | 11300 | CN | - | - | - | - | ||
- | 21.54 € 13.57 € | 1 | Available |
Same day
Stock | 30 | 62 | 20 | 19450 | - | - | C3 | - | - | - | - | |
28.75 € | 1 | Available | 4 Days | 35 | 72 | 23 | 25670 | 6200 | 15300 | CN | - | - | - | - | ||
- | 28.75 € 18.11 € | 1 |
Same day
Stock | 35 | 72 | 23 | 25670 | - | - | C3 | - | - | - | - | ||
25.45 € | 1 | Available | 3 Days | 40 | 80 | 23 | 29110 | 5000 | 17900 | CN | - | - | - | - | ||
- | 33.08 € 20.84 € | 1 |
Same day
Stock | 40 | 80 | 23 | 29110 | - | - | C3 | - | - | - | - | ||
44.31 € 27.92 € | 1 | Available |
Same day
Stock | 45 | 85 | 23 | 32710 | 4650 | 20300 | CN | - | - | - | - | ||
52.27 € 32.93 € | 1 |
Same day
Stock | 50 | 90 | 23 | 35070 | 4250 | 23200 | CN | - | - | - | - | |||
70.65 € 44.51 € | 1 |
Same day
Stock | 55 | 100 | 25 | 44500 | 3900 | 29000 | CN | - | - | - | - | |||
88.25 € 55.60 € | 1 | Available |
Same day
Stock | 60 | 110 | 28 | 56000 | 3550 | 36000 | CN | - | - | - | - |
Loading...
Raceway Shape | Ball | Materials of Inner and Outer Ring | Steel | Shield material and shape | Double Shielded |
---|---|---|---|---|---|
Outer Race Type | Flat | Specifications/Environment | Water-Resistant / Dust-Proof / For high Speed | Load Direction | Radial |
Raceway No. of Rows | Single Row | Size Standard | Metric System | Rolling Element Material | Steel |
Cage material | steel sheet metal |
Configure
Stock
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes